IC manufacturers Chipanalog Micro

IC manufacturers (108)

Chipanalog Micro CA-IS3621

CA-IS362x Digital Isolators with Power

Overview

TopologyOther Topology
IC revision1.0

Description

The CA-IS362x is a chip in the digital isolator series with reinforced isolation withstand voltage and integrated DC-DC converter. The emergence of the CA-IS362x can replace the traditional isolated power supply scheme built with discrete devices, and the new scheme makes the form factor smaller and can achieve complete isolation. The CA-IS3620/CA-IS3621/CA-IS3622 are dual-channel digital isolators.The CA-IS3620 chip has two channels in the same direction, and the CA-IS3621 and CA-IS3622 chips have one forward and one reverse channel. All devices have a fail-safe mode option that defaults to low output for chips suffixed with L and high for chips suffixed with H if the input signal is lost.

Features

  • Signal transfer rate: DC ~ 150 Mbps
  • Default output: high level and low level optional
  • Precise timing (typical 5 V supply)
  • 10 ns propagation delay
  • 1 ns pulse width distortion
  • 2 ns propagation delay skew
  • High CMTI: ±150 kV/µS (typ.)
  • Tri-state output according to enable signal
  • Schmitt trigger input
  • Wide input voltage range: 3 V ~ 5.5 V
  • Wide operating temperature range: -40 °C ~ 125 °C
  • Integrated high-efficiency DC-DC converter and on-chip transformer
  • Selectable output voltage: 3.3 V or 5.0 V
  • Built-in soft-start circuit to prevent inrush current and output overshoot
  • Overload and short circuit protection function
  • Thermal shutdown protection function
  • Excellent Electromagnetic Compatibility (EMC)
  • Low radiation
  • Excellent isolation properties
  • Isolation voltage up to 5 kVRMS
  • Isolation barrier life: >40 years
  • RoHS Compliant Package
  • SOIC16-WB

Typical applications

  • Medical Equipment
  • Industrial Automation Control Systems, Motor Control, Test and Measurement, Isolated ADCs, DACs

More information

Parts approved by Chipanalog Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 24 µH, 3 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance24 µH
Rated Current3 A
DC Resistance0.045 Ω
Check availability