| Topology | RF signals / communications |
| Input voltage | 5 V |
| IC revision | 1 |
The MXT SBC for RZ/V2N is a turnkey embedded vision platform designed to accelerate development of AI-enabled camera systems, robotics vision modules, smart surveillance and edge compute devices. Built around the Renesas RZ/V2N MPU, this SBC offers up to 15 TOPS of AI inference performance, dual-camera support, high-speed interfaces and full design-in readiness. With MXT’s engineering services, firmware ecosystem and industrial reliability, this board gives OEMs a fast path from prototype to production for next-generation edge vision systems.
Powered by the Renesas RZ/V2N MPU featuring quad Arm® Cortex®-A55 cores (up to ~1.8 GHz) and a Cortex-M33 management core.AI accelerator (DRP-AI3) delivering up to 15 TOPS inference performance with high power-efficiency (~10 TOPS/W) — ideal for real-time vision analytics.Rich multimedia and I/O: Gigabit Ethernet, PCIe Gen3, USB3.2 Gen2, MIPI-DSI, ISP and video codec support enabling high-resolution video and interactive systems.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λPeak V typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | VOP (V) | Type/Size | Pins | Gender | Type | Variant | Durability | IR (A) | Working Voltage (V (AC)) | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 pF | ±5% | 50 | 0402 | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0402 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 2.2 µF | ±20% | 6.3 | 0402 | 0.02 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 6.3 | 0402 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 µF | ±10% | 6.3 | 0805 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 22 µF | ±20% | 10 | 0805 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012109007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 47 µF | ±20% | 10 | 1210 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.75 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | 50.8 | – | – | – | Bag | – | – | – | – | – | – | – | – | THT | – | – | 40 | Pin Header | Straight | – | 25 Mating cycles | 3 | 250 | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | – | – | THT | – | – | 4 | Pin Header | Straight | – | 25 Mating cycles | 3 | 250 | – | – | – | – | – | – | – | – | – | – | |
![]() | 693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | 1000 MΩ | – | – | – | – | – | Tape and Reel & Mylar | – | – | – | – | – | – | – | – | SMT | – | – | 8 | Socket | Push & Push | with Card Detection | 10 000 Mating cycles | 0.5 | 100 | – | – | – | – | – | – | – | – | – | Micro SD | |
![]() | 155124RV73200 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBSW SMT Bi-color Side View Waterclear | Red & Bright Green | – | – | 632 | 573 | – | – | 624 | 571 | – | – | 60 | 30 | – | – | – | 2 | 2.1 | AlInGaP | 120 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 2014 | – | – | 3.2 | 1.5 | 1 | – | Tape and Reel | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 824012823 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – Super Speed Series | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.9 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | DFN1210-6L | – | – | 1.2 | 1 | 0.45 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 2 | Unidirectional | 3.3 | 0.5 | 4.5 | 0.18 | 3 | 13 | 8 | USB 3.1 Gen1&2 (5Gb/s, 10Gb/s), USB 3.1 Type C, Display Port (1.1, 1.2, 1.3, 1.4), HDMI 2.0 | ||
| 885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 6.3 | 0402 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 150044M155260 | SPEC | – | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SFCC SMT Full-color Chip LED Compact | Red & Green & Blue | 465 | 522 | 625 | – | 470 | 530 | 621 | – | 50 | 180 | 80 | – | – | 2.8 | 2.7 | 2 | – | AlInGaP + InGaN | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0404 | – | – | 1 | 1 | 0.65 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 830065253 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32.768 kHz | ±20ppm | – | 12.5 | -40 °C up to +85 °C | – | – | – | IQXC-90 | – | – | 1.6 | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | IQXC-90 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Real Time Clock | |
| 885012104001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 100 nF | ±10% | 16 | 0201 | 1 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | – | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 25 | 0402 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 830108160801 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 MHz | ±10ppm | 20 | 8 | -40 °C up to +85 °C | – | – | – | IQXC-26 | – | – | 1.6 | 1.2 | 0.4 | – | – | – | – | – | – | – | – | – | – | SMT | – | IQXC-26 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, Bluetooth | ||
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 25 | 0603 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885392005127 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 12 pF | ±2% | 50 | 0402 | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 640 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206126 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 50 | 0603 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107019 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 22 µF | ±20% | 25 | 0805 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012105019 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±10% | 16 | 0402 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | – | 7" Tape & Reel | – | 12.5 | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012204005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 10 | 0201 | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012204006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 25 | 0201 | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | 3.5 | – | – | – | – | – | – | – | – | 0201 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 74439324015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4030 | – | – | 4.3 | 4.3 | 3 | – | – | – | – | 1.5 | 10.6 | 11.6 | 10.1 | 12.9 | 48 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7443844020022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MXGI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | 4.1 | 4.1 | 2.1 | – | – | – | – | 2.2 | 7.8 | 5.8 | 15.6 | 17.9 | 37 | SMD/SMT Soldering | 80 | 4020 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7443844020010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MXGI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | 4.1 | 4.1 | 2.1 | – | – | – | – | 1 | 12.1 | 9.8 | 6.9 | 7.9 | 59 | SMD/SMT Soldering | 80 | 4020 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7443844020047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MXGI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | 4.1 | 4.1 | 2.1 | – | – | – | – | 4.7 | 5.2 | 5.7 | 40.3 | 46.4 | 25 | SMD/SMT Soldering | 80 | 4020 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74479320165110 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | 2 | 1.6 | 1 | – | – | – | – | 0.1 | 10.2 | 13.7 | 7.2 | 9 | 325 | SMD/SMT Soldering | 48 | 201610 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012005055 | SPEC | ||
| 885012205067 | SPEC | ||
| 885012105007 | SPEC | ||
| 885012105008 | SPEC | ||
| 885012207003 | SPEC | ||
| 885012107011 | SPEC | ||
| 885012109007 | SPEC | ||
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300421121 | SPEC | – |
![]() | 693071010811 | SPEC | – |
![]() | 155124RV73200 | SPEC | – |
![]() | 824012823 | SPEC | |
| 885012105020 | SPEC | ||
![]() | 150044M155260 | SPEC | – |
![]() | 830065253 | SPEC | – |
| 885012104001 | SPEC | ||
| 885012205085 | SPEC | ||
![]() | 830108160801 | SPEC | |
| 885012106031 | SPEC | ||
| 885392005127 | SPEC | ||
| 885012206126 | SPEC | ||
| 885012107019 | SPEC | – | |
| 885012105019 | SPEC | ||
| 885012204005 | SPEC | ||
| 885012204006 | SPEC | ||
![]() | 74439324015 | SPEC | |
![]() | 7443844020022 | SPEC | |
![]() | 7443844020010 | SPEC | |
![]() | 7443844020047 | SPEC | |
![]() | 74479320165110 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λPeak V typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | VOP (V) | Type/Size | Pins | Gender | Type | Variant | Durability | IR (A) | Working Voltage (V (AC)) | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Samples |
|---|