<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs - Chip LED Side View - WL-SBSW<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-06-17<br>
<HR>
Copyright: Würth Elektronik
<B>WL-SBSW SMT Bi-color Side View Waterclear<BR>
</B><BR>Size:1204, SMT, 3pins
<BR>3.2x1.5x1mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SBSW SMT Bi-color Side View Waterclear<BR>
</B><BR>Size:1204, SMT, 3pins
<BR>3.2x1.5x1mm(LXWXH)
>NAME
>VALUE
+
R
G
<B> WL-SBSW SMT Bi-color Side View Waterclear</B>
<br>
<br><b> Characteristics
<br><br></b></b> Dual color chips LED
<br>Low current requirement
<br>Fast switching
<br>Side view
<br>Compact package outline, very small package for exceptional brightness
<br>Applications
<br>Indicator
<br>
<br><b>Applications </b>
<br>
<br>Indicator
<br>LCD illumination as in PDAs, MP3-Players, LCD monitors, LCD televisions
<br>LED Display: Full color video notice board
<br>Industry white goods: Oven, Microwave, Refrigerator…
<br>Interior applications: switches, telematics, climate control system, dashboard
<br>
<br>
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o35736v209%20Family_WL-SBSW_1204.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35736v209%20Family_WL-SBSW_1204.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SBSW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SBSW</a><p>
</b>Updated by Ella 2022-06-17<br>
</b>2022(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.