| Topology | RF signals / communications |
| Input voltage | 5 V |
| IC revision | 1 |
The MXT Carrier Board (Raspberry Pi Format) is a versatile and cost-effective carrier platform designed to accelerate embedded development, rapid prototyping, and educational programs. Compatible with MXT’s range of System-on-Modules (SoMs) and based on the widely adopted Raspberry Pi mechanical format, it enables fast, hands-on experimentation with advanced MPUs and MCUs from Renesas and STMicroelectronics. Its accessible layout, industry-standard interfaces and open documentation make it ideal for developers, startups, universities and research labs looking to shorten development cycles and foster innovation in embedded design.
Raspberry Pi mechanical format (85 × 56 mm) — compatible with standard enclosures, HATs, and expansion boards.Comprehensive I/O set: dual USB, Ethernet, camera MIPI-CSI, display MIPI-DSI, microSD, UART, I²C, SPI and GPIO headers — ready for prototyping or classroom use.Industrial-grade power design: 5 V DC input via USB-C or header; onboard regulators with current protection and power-monitoring.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | ISAT,10% (A) | Winding Style | Z @ 10 MHz (Ω) | Z @ 100 MHz (Ω) | Pins | Gender | Type | Variant | Durability | Interface Type | PCB Thickness (mm) | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Contact Resistance (mΩ) | G (mm) | Polarity | Rows | PCB/Cable/Panel | Tol. R | Poles | L (mm) | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150040VS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 570 | Bright Green | 572 | – | – | – | – | – | – | 50 | – | – | – | 2 | – | – | – | AlInGaP | 120 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0402 | – | – | 0.5 | 0.4 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | ||
![]() | 74437324022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | 4.06 | 1.8 | – | – | – | – | 2.2 | – | – | – | 61 | 49 | 4.05 | 8.4 | 51 | 120 | SMT | 4.45 | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.45 | – | ||
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 pF | ±5% | 50 | 0402 | 10 GΩ | NP0 Class I | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
| 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 50 | 0402 | 10 GΩ | NP0 Class I | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
| 885012205048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 nF | ±10% | 25 | 0402 | 10 GΩ | X7R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 3.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0402 | 10 GΩ | X7R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
| 885012105007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 2.2 µF | ±20% | 6.3 | 0402 | 0.02 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
| 885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 6.3 | 0402 | 0.01 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
| 885012206050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 470 nF | ±10% | 16 | 0603 | 1.1 GΩ | X7R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | |||
| 885012207003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 µF | ±10% | 6.3 | 0805 | 0.01 GΩ | X7R Class II | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | |||
| 885012209027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 25 | 1210 | 0.1 GΩ | X7R Class II | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | 3.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | |||
![]() | 665102131822 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 1.00 mm Male Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | 1 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 2 | Male | Horizontal | – | – | – | – | 1 | 50 | 1 | 20 | – | – | – | PCB | max. | – | 4 | – | |
![]() | 687322124422 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel with Cap | – | – | – | 0.5 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 22 | – | Vertical | – | 25 Mating cycles | – | – | – | 50 | 0.5 | 20 | – | – | – | – | max. | – | 17.4 | – | |
![]() | 610112249221 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | – | – | 3 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 12 | Socket Header | Angled | – | 25 Mating cycles | – | – | – | 250 | 2.54 | 20 | – | – | Dual | – | max. | – | 15.74 | – | |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | – | Bag | – | – | – | 3 | – | – | – | – | – | – | – | – | THT | – | – | – | – | 40 | Pin Header | Straight | – | 25 Mating cycles | – | – | – | 250 | 2.54 | 20 | – | – | Dual | – | max. | – | 50.8 | – | |
![]() | 62201021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 500 MΩ | – | – | – | – | Box | – | – | – | 1 | – | – | – | – | – | – | – | – | THT | – | – | – | – | 10 | Pin Header | Straight | – | 50 Cycles | – | – | 1 | 100 | 1.27 | 20 | – | – | Dual | – | max. | – | 6.35 | – | |
![]() | 416131160801 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | 1.27 | – | – | – | – | – | – | 1 | 2.44 | Yes | |
![]() | 687120182122 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | 500 MΩ | – | – | – | – | Tape and Reel | – | – | – | 0.5 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 20 | – | Horizontal | – | 20 Mating cycles | – | – | – | 50 | 0.5 | 30 | – | – | – | – | max. | – | 12 | – | |
![]() | 74479275222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 201210 | – | – | 1.25 | 1 | 0.5 | – | – | – | 2.2 | 2 | 1.2 | 2.4 | 190 | 45 | 2 | 2.4 | 180 | – | SMT | 1.2 | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | ||
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | – | Bag | – | – | – | 3 | – | – | – | – | – | – | – | – | THT | – | – | – | – | 4 | Pin Header | Straight | – | 25 Mating cycles | – | – | – | 250 | 2.54 | 20 | – | – | Dual | – | max. | – | 5.08 | – | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | – | – | 1.8 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 5 | Receptacle | Horizontal | – | 10 000 Mating cycles | Type AB | 1.2 | – | 30 | – | 30 | – | – | – | – | max. | – | – | – | |
![]() | 74438356220 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | 4 | 2 | – | – | – | – | 22 | 1.7 | – | – | 280 | 11 | 1.85 | 2.45 | 250 | 80 | SMT | 1.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | ||
| 885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 6.3 | 0402 | 0.01 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
![]() | 150044M155260 | SPEC | – | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SFCC SMT Full-color Chip LED Compact | – | Red & Green & Blue | – | 465 | 522 | 625 | 470 | 530 | 621 | – | 50 | 180 | 80 | – | 2.8 | 2.7 | 2 | AlInGaP + InGaN | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0404 | – | – | 1 | 0.65 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |
| 885012104001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 100 nF | ±10% | 16 | 0201 | 1 GΩ | X5R Class II | 0.3 | 0.3 | – | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | |||
| 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 25 | 0402 | 5 GΩ | X7R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
![]() | 693071030811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Micro SD | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | 0.5 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 8 | Socket | Push & Push | with Card Detection | 10 000 Mating cycles | – | – | – | 30 | – | 100 | – | – | – | – | max. | – | – | – | |
![]() | 830108160801 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, Bluetooth | 24 MHz | ±10ppm | 20 | 8 | -40 °C up to +85 °C | – | – | – | IQXC-26 | – | – | 1.2 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | ||
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 25 | 0603 | 0.01 GΩ | X5R Class II | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | |||
| 885392005127 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 12 pF | ±2% | 50 | 0402 | 10 GΩ | NP0 Class I | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 640 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
![]() | 830105420809 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, CAN | 12 MHz | ±10ppm | 10 | 10 | -20 °C up to +70 °C | – | – | – | CFPX-180 | – | – | 2.5 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | ||
| 885012206126 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 50 | 0603 | 0.5 GΩ | X7R Class II | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | |||
| 885012106032 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 22 µF | ±20% | 10 | 0603 | 0.002 GΩ | X5R Class II | 0.8 | 0.8 | – | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | ||
| 885012105019 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±10% | 16 | 0402 | 0.05 GΩ | X5R Class II | 0.5 | 0.5 | – | 7" Tape & Reel | – | 12.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | |||
| 885012004005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 12 pF | ±5% | 25 | 0201 | 10 GΩ | NP0 Class I | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 640 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | |||
| 885012204005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 10 | 0201 | 10 GΩ | X7R Class II | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | |||
![]() | 629722000214 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB 2.0 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | 5 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 16 | Receptacle | Horizontal | – | 10 000 Mating cycles | Type C | 0.8 | – | 48 | – | 40 | 0.95 | 16 | – | – | max. | – | – | – | |
| 784234101 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSA SMD Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | CAN | – | – | – | – | -40 °C up to +125 °C | – | – | 80 | 1210 | – | – | 2.5 | 2.5 | – | – | – | – | 100 | 0.1 | – | – | 3360 | – | – | – | – | – | – | – | bifilar | 4890 | 9850 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | ISAT,10% (A) | Winding Style | Z @ 10 MHz (Ω) | Z @ 100 MHz (Ω) | Pins | Gender | Type | Variant | Durability | Interface Type | PCB Thickness (mm) | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Contact Resistance (mΩ) | G (mm) | Polarity | Rows | PCB/Cable/Panel | Tol. R | Poles | L (mm) | Vaporphase process | Samples |
|---|