Kind Properties | |
---|---|
Pitch | 0.635 mm |
Material Properties | |
---|---|
Insulator Material | PVC |
Insulator Color | Grey with Red Marking on 1st Conductor |
General Information | |
---|---|
Operating Temperature | -25 °C up to +105 °C |
Withstanding Voltage | 1500 V (AC) |
RISO | 1 GΩ |
Unbalanced Impedance | 80 Ω |
Certification | |
---|---|
cULus Approval | E328849 |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 30 (AWG) |
Stranded Wire Section (Metric) | 0.05 (mm²) |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|
63911055721CAB | SPEC | 3 files | 10 | 0.635 | 6.35 | 1 | 30 (AWG) | Bag | |
63911255721CAB | SPEC | 3 files | 12 | 0.635 | 7.62 | 1 | 30 (AWG) | Bag | |
63911455721CAB | SPEC | 3 files | 14 | 0.635 | 8.89 | 1 | 30 (AWG) | Bag | |
63911655721CAB | SPEC | 3 files | 16 | 0.635 | 10.16 | 1 | 30 (AWG) | Bag | |
63912055721CAB | SPEC | 3 files | 20 | 0.635 | 12.7 | 1 | 30 (AWG) | Bag | |
63912455721CAB | SPEC | 3 files | 24 | 0.635 | 15.24 | 1 | 30 (AWG) | Bag | |
63912655721CAB | SPEC | 3 files | 26 | 0.635 | 16.51 | 1 | 30 (AWG) | Bag | |
63913055721CAB | SPEC | 3 files | 30 | 0.635 | 19.05 | 1 | 30 (AWG) | Bag | |
63913455721CAB | SPEC | 3 files | 34 | 0.635 | 21.59 | 1 | 30 (AWG) | Bag | |
63914055721CAB | SPEC | 3 files | 40 | 0.635 | 25.4 | 1 | 30 (AWG) | Bag | |
63914455721CAB | SPEC | 3 files | 44 | 0.635 | 27.94 | 1 | 30 (AWG) | Bag | |
63915055721CAB | SPEC | 3 files | 50 | 0.635 | 31.75 | 1 | 30 (AWG) | Bag | |
63916055721CAB | SPEC | 3 files | 60 | 0.635 | 43.18 | 1 | 30 (AWG) | Bag |
Order Code | Datasheet |
---|---|
63911055721CAB | SPEC |
63911255721CAB | SPEC |
63911455721CAB | SPEC |
63911655721CAB | SPEC |
63912055721CAB | SPEC |
63912455721CAB | SPEC |
63912655721CAB | SPEC |
63913055721CAB | SPEC |
63913455721CAB | SPEC |
63914055721CAB | SPEC |
63914455721CAB | SPEC |
63915055721CAB | SPEC |
63916055721CAB | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Samples |
---|