Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2431-2460 of 14704 reference designs
Filter values
Analog Devices LTC3769IUFD | Demoboard DC2173A, Rev. 2
Boost Converter
|
V
in
6-60 V
|
Output
48 V / 3 A
Analog Devices LTC3774 | Demoboard DC2111A-A, Rev. A
Buck Converter
|
V
in
10-14 V
|
Output
1.2 V / 90 A
Analog Devices LTC3774, Rev. A
Buck Converter
|
V
in
10-14 V
|
fsw
200-1200 kHz
|
Output
1.2 V / 30 A
Analog Devices LTC3774, Rev. A
Buck Converter
|
V
in
7-14 V
|
fsw
200-1200 kHz
|
Outputs
1.2 V / 60 A, 1.5 V / 30 A, 1.2 V / 30 A
Analog Devices LTC3774 | Demoboard DC2111A-B, Rev. A
Buck Converter
|
V
in
10-14 V
|
Output
1.2 V / 120 A
Analog Devices LTC3774 | Demoboard DC2111A-B, Rev. A
Buck Converter
|
V
in
10-14 V
|
Output
1.2 V / 90 A
Analog Devices LTC3775, Rev. A
Buck Converter
|
V
in
5-36 V
|
fsw
250-1000 kHz
|
Output
1.2 V / 10 A
Analog Devices LTC3775, Rev. A
Buck Converter
|
fsw
250-1000 kHz
Analog Devices LTC3777 | Demoboard DC2519A
Buck-Boost Converter
|
V
in
16-120 V
|
fsw
50-600 kHz
|
Output
120 V / 10 A
Analog Devices LTC3779 | Demoboard DC2456A, Rev. 1
Buck-Boost Converter
|
V
in
16-120 V
|
fsw
600 kHz
|
Output
48 V / 10 A
Analog Devices LTC3784IUFD | Demoboard DC2061A, Rev. 2
Boost Converter
|
V
in
6-60 V
|
Output
48 V / 5 A
Analog Devices LTC3785, Rev. C
Buck-Boost Converter
|
V
in
2.7-10 V
|
fsw
100-1000 kHz
|
Output
3.3 V / 3 A
Analog Devices LTC3785-1, Rev. A
Buck-Boost Converter
|
V
in
2.7-10 V
|
fsw
100-1000 kHz
|
Output
3.3 V / 3 A
Analog Devices LTC3786, Rev. A
Boost Converter
|
V
in
24 V
|
fsw
50-900 kHz
|
Output
50 V / 2 A
Analog Devices LTC3789, Rev. B
Buck-Boost Converter
|
V
in
9-35 V
|
fsw
175-710 kHz
|
Output
24 V / 5 A
Analog Devices LTC3807, Rev. A
Buck Converter
|
V
in
12.5-38 V
|
fsw
50-900 kHz
|
Output
12 V / 10 A
Analog Devices LTC3815
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
400-3000 kHz
|
Output
3.96 V / 6 A
Analog Devices LTC3815
Buck Converter
|
V
in
3.3 V
|
fsw
400-3000 kHz
|
Output
1 V / 6 A
Analog Devices LTC3815
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
400-3000 kHz
|
Output
1.2 V / 6 A
Analog Devices LTC3828 | Demoboard DC980B
Buck Converter
|
V
in
7-21 V
|
Outputs
5 V / 5 A, 3.3 V / 5 A
Analog Devices LTC3829EUH | Demoboard DC1675A, Rev. 2
Buck Converter
|
V
in
7-14 V
|
Output
1.5 V / 120 A
Analog Devices LTC3833
Buck Converter
|
V
in
4.5-24 V
|
fsw
200-2000 kHz
|
Output
3.3 V / 15 A
Analog Devices LTC3833
Buck Converter
|
V
in
7-14 V
|
fsw
200-2000 kHz
|
Output
5.5 V / 4 A
Analog Devices LTC3833
Buck Converter
|
V
in
4.5-14 V
|
fsw
200-2000 kHz
|
Output
0.6 V / 10 A
Analog Devices LTC3833EFE | Demoboard DC1516A-B, Rev. 2
Buck Converter
|
V
in
4.5-24 V
|
Output
1.5 V / 15 A
Analog Devices LTC3833EUDC | Demoboard DC1640A-A, Rev. 2
Buck Converter
|
V
in
4.5-14 V
|
Output
1.5 V / 20 A
Analog Devices LTC3838, Rev. A
Buck Converter
|
V
in
6-26 V
|
fsw
200-2000 kHz
|
Outputs
1.2 V / 12 A, 1.5 V / 12 A
Analog Devices LTC3838, Rev. A
Buck Converter
|
V
in
6.5-34 V
|
fsw
200-2000 kHz
|
Output
3.3 V / 12 A
Analog Devices LTC3838, Rev. A
Buck Converter
|
V
in
6.5-34 V
|
fsw
200-2000 kHz
|
Output
5 V / 12 A
Analog Devices LTC3838-1
Buck Converter
|
V
in
6-26 V
|
fsw
200-2000 kHz
|
Outputs
1.5 V / 12 A, 1.2 V / 12 A
previous
1
...
80
81
82
83
84
...
491
next
Cart
Your cart is empty.
Get samples and quotes