IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3777 | Demoboard DC2519A

High Voltage, High Efficiency 48V/10A Synchronous Buck-Boost Converter

Overview

TopologyBuck-Boost Converter
Input voltage16-120 V
Switching frequency50-600 kHz
Output 1120 V / 10 A

Description

Demonstration circuit 2519A is a high voltage, high efficiencysynchronous buck-boost DC/DC converter witha 16V to 120V input voltage range. It can supply a 10Amaximum load current with a 48V output. The demoboard features the LTC®3777EFE controller. The constantfrequency current mode architecture allows a phase-lockablefrequency of up to 600kHz, while an optional outputcurrent feedback loop provides support for applicationssuch as battery charging. The 150V integrated switchingbias supply is a high efficiency step-down regulator thatdraws only 12μA typical DC supply current with a regulatedoutput voltage at no load. With a wide input range,wide output range and seamless transfers between operationmodes, the LTC3777 is ideal for Industrial, Automotive,Medical, Military and Avionics applications. The light load operation mode of the converter is determinedwith the MODE pin. Use JP2 jumper to select pulseskippingmode or forced continuous mode (CCM) operation.The switching frequency is pre-set at about 200kHz.The converter can also be externally synchronized to anexternal clock through the PLLIN pin (PLLIN terminal onthe board). To shut down the converter, force the RUN pinbelow 1.2V (SW1: OFF). The power good output (PGOODterminal) is low when the output voltage is outside of the±10% regulation window.

Features

  • 4-Switch Current Mode Single Inductor - Architecture Allows VIN Above, Below or Equal to VOUT
  • Wide VIN Range: 4.5V to 150V
  • Wide Output Voltage Range: 1.2V ≤ VOUT ≤ 150V
  • Synchronous Rectification: Up to 99% Efficiency
  • ±1% 1.2V Voltage Reference
  • Input or Output Average Current Limit
  • Integrated 12μA IQ, 150V, 85mA, Switching Bias for Optimal Thermal Performance
  • Programmable 6V to 10V DRVCC Optimizes Efficiency
  • No Top FET Refresh Noise in Boost or Buck Mode
  • VOUT Disconnected from VIN During Shutdown
  • Phase-Lockable Fixed Frequency (50kHz to 600kHz)
  • No Reverse Current During Start-Up
  • 150V Rated RUN Pin with Accurate Turn-On Threshold
  • Thermally Enhanced 48-Lead e-LQFP Package

Typical applications

  • Industrial
  • Transportation
  • Medical

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 15 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current34.95 A
Saturation Current @ 10%22 A
Saturation Current @ 30%26 A
DC Resistance2.64 mΩ
Self Resonant Frequency11 MHz
Wire TypeFlat 
Pins2 
MountSMT 
Length27 mm
Height18.5 mm
Rated Current35 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability