IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3774

Dual, Multiphase Current Mode Synchronous Controller for Sub-Milliohm DCR Sensing

Overview

TopologyBuck Converter
Input voltage10-14 V
Switching frequency200-1200 kHz
Output 11.2 V / 30 A
IC revisionA

Description

The LTC®3774 is a dual PolyPhase® current mode synchronous step-down switching regulator controller that drives power blocks, DRMOS or external gate drivers and power MOSFETs. It offers an LTC-proprietary technique that enhances the signal-to-noise ratio of the current sense signal, allowing the use of inductors with very low DC winding resistances as the current sense element for maximum efficiency and reduced jitter.

The maximum current sense voltage is programmable from 10mV to 30mV. High speed, low offset remote sense differential amplifiers and a precise 0.6V reference provide accurate output voltages between 0.6V and 3.5V from a wide 4.5V to 38V input supply range. Soft recovery from output shorts or overcurrent minimizes output overshoot. Burst Mode® operation, continuous and pulse-skipping modes are supported. The constant operating frequency can be synchronized to an external clock or linearly programmed from 200kHz to 1.2MHz. Up to six LTC3774 controllers can be paralleled for 1-, 2-, 3-, 4-, 6-, 8- or 12-phase operation.

The LTC3774 is available in a 36-lead (5mm × 6mm) QFN package.

Features

  • Sub-Milliohm DCR Current Sensing
  • Operates with Power Blocks, DRMOS or ExternalGate Drivers and MOSFETs
  • Supports Phase Shedding and N+1 PhaseRedundancy
  • Programmable DCR Temperature Compensation
  • ±0.75% Maximum Total DC Output Error OverTemperature
  • Dual Differential Remote Output Voltage SenseAmplifiers
  • Phase-Lockable Fixed Frequency Range: 200kHz to1.2MHz
  • VIN Range: 4.5V to 38V
  • VOUT Range: 0.6V to 3.5V
  • Supports Smooth Start-Up into Pre-Biased Outputs
  • Programmable Soft-Start or VOUT Tracking
  • Hiccup Mode/Soft Recovery from Output Overcurrent
  • 36-Lead (5mm × 6mm) QFN Package

Typical applications

  • Computer Systems
  • Telecom and Datacom Systems
  • Industrial Equipment
  • DC Power Distribution Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 56 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%44 A
Saturation Current @ 30%49 A
DC Resistance0.3 mΩ
Self Resonant Frequency24 MHz
MaterialMnZn 
–Check availability