IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3838-1

Dual, Fast, Accurate Step-Down DC/DC Controller with Dual Differential Output Sensing

Overview

TopologyBuck Converter
Input voltage6-26 V
Switching frequency200-2000 kHz
Output 11.5 V / 12 A
Output 21.2 V / 12 A

Description

The LTC®3838-1 is a dual-channel, PolyPhase® synchronous step-down DC/DC switching regulator controller. Two independent channels drive all N-channel power MOSFETs. The controlled on-time, valley current modecontrol architecture allows for not only fast response to transients without clock delay, but also constant frequency switching at steady load condition. Its proprietary loadrelease transient detection feature (DTR) significantlyreduces overshoot at low output voltages.A precision internal reference enables accurate differential output regulation. The dual channels can either provide two independent output voltages, or be combined into multiphase single-output configuration.The switching frequency can be programmed from 200kHz to 2MHz with an external resistor and can be synchronized to an external clock. Very low tON and tOFF times allow for near 0% and near 100% duty cycles, respectively. Voltage tracking soft start-up and multiple safety features are provided.See Table 1 for a comparison of LTC3838, LTC3838-1 and LTC3838-2.

Features

  • Wide VIN Range: 4.5V to 38V, VOUT: 0.6V to 5.5V
  • Two Independent Channels: Dual/Single Output
  • Output Voltage Regulation Accuracy: ±0.67%
  • (VOUT1) and ±0.75% (VOUT2) Over Temperature
  • Differential Remote Output Sensing: Up to ±500mV
  • (VOUT1) and ±200mV (VOUT2) Ground Deviations
  • Controlled On-Time, Valley Current Mode Control
  • Fast Load Transient Response Without Clock Delay
  • Detect Transient Release (DTR) Reduces VOUT Overshoot
  • Frequency Programmable from 200kHz to 2MHz,
  • Synchronizable to External Clock
  • tON(MIN) = 30ns, tOFF(MIN)= 90ns
  • RSENSE or Inductor DCR Current Sensing
  • Overvoltage Protection and Current Limit Foldback
  • Power Good Output Voltage Monitor
  • Output Voltage Tracking and Adjustable Soft Start-Up
  • Thermally Enhanced 38-Pin (5mm × 7mm) QFN Package

Typical applications

  • Low Voltage, High Current, and/or High Step-Down Ratio Converters That Demand Tight Load Transient Regulation
  • Computing,Data Storage,Communication Systems
  • Power Supply for ASIC
  • Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 0.47 µH, 31.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current31.3 A
Saturation Current @ 10%46.5 A
Saturation Current @ 30%54.9 A
DC Resistance1.85 mΩ
MaterialFerrite 
Rated Inductance0.47 µH
Self Resonant Frequency160 MHz
Check availability