IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3789

High Efficiency, Synchronous 4-Switch Buck-Boost Controller

Overview

TopologyBuck-Boost Converter
Input voltage9-35 V
Switching frequency175-710 kHz
Output 124 V / 5 A
IC revisionB

Description

The LTC®3789 is a high performance buck-boost switching regulator controller that operates from input voltages above, below or equal to the output voltage. The constant-frequency, current mode architecture allows a phase-lockable frequency of up to 600kHz, while an output current feedback loop provides support for battery charging. With a wide 4V to 38V (40V maximum) input and output range and seamless, low noise transitions between operating regions, the LTC3789 is ideal for automotive, telecom and battery-powered systems.

The operating mode of the controller is determined through the MODE/PLLIN pin. The MODE/PLLIN pin can select between pulse-skipping mode and forced continuous mode operation and allows the IC to be synchronized to an external clock. Pulse-skipping mode offers high efficiency and low ripple at light loads, while forced continuous mode operates at a constant frequency for noise-sensitive applications.

A PGOOD pin indicates when the output is within 10% of its designed set point. The LTC3789 is available in low profile 28-pin 4mm × 5mm QFN and narrow SSOP packages.

Features

  • Single Inductor Architecture Allows VIN Above, Below or Equal to the Regulated VOUT
  • Programmable Input or Output Current
  • Wide VIN Range: 4V to 38V
  • 1% Output Voltage Accuracy: 0.8V < VOUT < 38V
  • Synchronous Rectification: Up to 98% Efficiency
  • Current Mode Control
  • Phase-Lockable Fixed Frequency: 200kHz to 600kHz
  • No Reverse Current During Start-Up
  • Power Good Output Voltage Monitor
  • Internal 5.5V LDO
  • Quad N-Channel MOSFET Synchronous Drive
  • VOUT Disconnected from VIN During Shutdown
  • True Soft-Start and VOUT Short Protection, Even in Boost Mode
  • Available in 28-Lead QFN (4mm × 5mm) and 28-Lead SSOP Packages

Typical applications

  • Industrial Control
  • Automotive Systems
  • Distributed DC Power Systems
  • High Power Battery-Operated Devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 5.5 µH, 23.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.5 µH
Performance Rated Current23.35 A
Saturation Current @ 10%30 A
Saturation Current @ 30%33 A
DC Resistance4.4 mΩ
Self Resonant Frequency21 MHz
Wire TypeFlat 
–Check availability