IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3769IUFD | Demoboard DC2173A

DC2173A - LTC3769IUFD Demo Board | Sync Boost, 6V ≤ VIN ≤ 48V, Vout = 48V @ 1.5A to 6A

Overview

TopologyBoost Converter
Input voltage6-60 V
Output 148 V / 3 A
IC revision2

Description

Demonstration circuit DC2173A is a DC/DC synchronous boost converter featuring the LTC®3769 constant frequency current mode synchronous boost controller. The DC2173A generates a 48V output voltage and provides 1.5A to 6A of output current.The 150kHz constant switching frequency operation resultsin a small and efficient circuit.This board operates over a wide 6V to 60V input voltage range, has a 28μA quiescent current during standby mode, and has a low power onboard bias supply along with adjustable current limit. The user can select Burst Mode® operation, pulse skipping, or continuous conduction mode at light loads via an onbourd jumper. This converter provides high output voltage accuracy (typically ±3%) over the entire load and temperature range.The DC2173A supports the following methods for biasing the LTC3769 onboard controller as follows:

  1. Directly from the input voltage
  2. With the onboard low power bias supply
  3. From the output voltage after start-up
  4. Connecting to an external voltage sourceThe onboard low power bias supply, based on LTC3630 high efficiency, 65V 500mA synchronous step-down converter provides a stable 10V bias voltage, which increases the overall efficiency at high input voltages.The DC2173A has a small circuit footprint and is a high performance, cost effective solution for telecom, automotive and Power over Ethernet applications.

Features

Remarks:L1=10uH,L2=220uHRefer page no.4

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 220 µH, 0.51 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.51 A
Saturation Current0.56 A
DC Resistance0.96 Ω
Self Resonant Frequency5.4 MHz
–Check availability