IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3815

6A Monolithic Synchronous DC/DC Step-Down Converter with Digital Power System Management

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency400-3000 kHz
Output 11.2 V / 6 A

Description

The LTC®3815 is a high efficiency, 6A monolithic synchronous buck regulator using a phase lockable controlled on-time, current mode architecture. The output voltage is programmable from 0.4V to 72% of VIN with a single external resistor or an external voltage reference through the reference input (REF) pin. The output voltage can be margined up or down up to 25% with 0.1% resolution via a PMBus-compliant serial interface. The serial interface can also be used to read back fault status and both timeaveraged (~4ms) and peak input/output current, input/ output voltage, and temperature. System configuration and monitoring is supported by the LTpowerPlay™ development system.

The architecture provides extremely fast transient response and allows operation at the very low on-times required to regulate low output voltages at high switching frequencies. The operating frequency is programmable from 400kHz to 3MHz with an external resistor or for noise sensitive applications, it can be synchronized to an external clock over the same range. The operating supply voltage range is from 2.25V to 5.5V making it suitable for operation from 2.5V, 3.3V or 5V rails or Lithium-Ion batteries.

Features

  • 2.25V to 5.5V Input Voltage Range
  • ±1% Total Output Voltage Accuracy Over Temperature at VIN = 3.3V or 5V
  • Single Resistor-Programmable Output Voltage
  • PMBus Compliant Serial Interface:
  • Programmable Output Voltage Margining: Up to ±25% VOUT Range with 0.1% Resolution
  • Read back of Average and Peak Temperature, Current, and Voltage (25Hz Refresh Rate)
  • Fault Status
  • Phase-Lockable Fixed Frequency Up to 3MHz
  • Less Than 1ms Power-Up Time
  • Integrated 13-Bit ADC
  • Optional External Reference Input
  • Pin Selectable Fast-Margining of the Output Voltage
  • Power Good Flag with Pin Programmable Thresholds and Filter Delay
  • Differential Remote Output Voltage Sensing
  • Master Shutdown Mode: <1μA Supply Current
  • Clock Out for 2-Phase Operation (12A Output Current)
  • Available in a Thermally-Enhanced 38-Lead 4mm × 6mm QFN Package

Typical applications

  • Intelligent Energy Efficient Power Conversion
  • Point of Load Power Conversion
  • ASIC/FPGA/Processor Power
  • Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.33 µH, 25.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current25.5 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance1.75 mΩ
Self Resonant Frequency402 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability