IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3785

10V, High Efficiency,Synchronous, No RSENSE Buck-Boost Controller

Overview

TopologyBuck-Boost Converter
Input voltage2.7-10 V
Switching frequency100-1000 kHz
Output 13.3 V / 3 A
IC revisionC

Description

The LTC®3785 is a high power synchronous buck-boost controller that drives all N-channel power MOSFETs from input voltages above, below and equal to the output voltage. With an input range of 2.7V to 10V, the LTC3785 is well suited for a wide variety of single or dual cell Li-Ion or multicell alkaline/NiMH applications.The operating frequency can be programmed from 100kHz to 1MHz. The soft-start time and current limit are also programmable. The soft-start capacitor doubles as the fault timer which can program the IC to latch off orrecycle after a determined off time. Burst Mode operation is user controlled and can be enabled by driving the MODE pin high. Protection features include foldback current limit, shortcircuit and overvoltage protection.

Features

  • Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • 2.7V to 10V Input and Output Range
  • Up to 96% Efficiency
  • Up to 10A of Output Current
  • All N-channel MOSFETs, No RSENSE™
  • True Output Disconnect During Shutdown
  • Programmable Current Limit and Soft-Start
  • Optional Short-Circuit Shutdown Timer
  • Output Overvoltage and Undervoltage Protection
  • Programmable Frequency: 100kHz to 1MHz
  • Selectable Burst Mode® Operation
  • Available in 24-Lead (4mm × 4mm) Exposed Pad QFN Package

Typical applications

  • Handheld Instruments
  • Cellular Telephones
  • Palmtop Computers
  • Wireless Modems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability