IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3807

Low IQ, Synchronous Step-Down Controller with 24V Output Voltage Capability

Overview

TopologyBuck Converter
Input voltage12.5-38 V
Switching frequency50-900 kHz
Output 112 V / 10 A
IC revisionA

Description

The LTC®3807 is a high performance step-down switching regulator DC/DC controller that drives an all N-channel synchronous power MOSFET stage. A constant frequency current mode architecture allows a phase-lockable frequency of up to 750kHz.

The 50μA no-load quiescent current extends operating run time in battery-powered systems. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC3807 features a precision 0.8V reference and power good output indicator. A wide 4V to 38V input supply range encompasses a wide range of intermediate bus voltages and battery chemistries. The output voltage of the LTC3807 can be programmed between 0.8V to 24V.

The TRACK/SS pin ramps the output voltages during start-up. Current foldback limits MOSFET heat dissipation during short-circuit conditions. The PLLIN/MODE pin selects among Burst Mode operation, pulse-skipping mode, or continuous conduction mode at light loads.

Features

  • Wide VIN Range: 4V to 38V (40V Abs Max)
  • Low Operating IQ: 50μA
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • RSENSE or DCR Current Sensing
  • Phase-Lockable Frequency (75kHz to 750kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low RippleBurst Mode® Operation at Light Load
  • Selectable Current Limit
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Low Shutdown IQ: 14μA
  • Internal LDO Powers Gate Drive from VIN or EXTVCC
  • No Current Foldback During Start-Up
  • Small 20-Pin 3mm × 4mm QFN and TSSOP Packages

Typical applications

  • Distributed DC Power Systems
  • Automotive Always-On Systems
  • Battery Powered Digital Devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 4.7 µH, 14.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current14.9 A
Saturation Current @ 10%15.6 A
Saturation Current @ 30%17.1 A
DC Resistance7.9 mΩ
MaterialFerrite 
Rated Inductance3.2 µH
Self Resonant Frequency43 MHz
Check availability