IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3833

Fast Accurate Step-Down DC/DC Controller with Differential Output Sensing

Overview

TopologyBuck Converter
Input voltage7-14 V
Switching frequency200-2000 kHz
Output 15.5 V / 4 A

Description

The LTC® 3833 is a synchronous step-down DC/DC switching regulator controller targeted for high power applications. It drives all N-channel power MOSFETs. The controlled on-time valley current mode architecture allows for both fast transient response and constant frequency switching in steady-state operation, independent of VIN, VOUT and load current.Differential output voltage sensing along with a precision internal reference combine to offer ±0.67% output regulation and the ability to correct for up to ±500mV variations in the output terminals due to line losses. The operating frequency can be programmed from 200kHz to 2MHz with an external resistor and can be synchronized to an external clock for noise and EMI sensitive applications.Very low tON and tOFF times allow for near 0% and near 100% duty cycles, respectively. Programmable soft-start or output voltage tracking is available. Safety features include output overvoltage protection, programmable current limit with foldback, and a power good output signal.

Features

  • Wide VIN Range: 4.5V to 38V
  • VOUT Range: 0.6V to 5.5V
  • Output Accuracy: ±0.25% at 25°C and ±0.67% over Temperature
  • Differential Output Sensing Allowing Up to 500mV Line Loss
  • Fast Load Transient Response
  • tON(MIN) = 20ns, tOFF(MIN)= 90ns
  • Controlled On-Time Valley Current Mode Architecture
  • Frequency Programmable from 200kHz to 2MHz
  • and Synchronizable to External Clock
  • RSENSE or Inductor DCR Current Sensing
  • Overvoltage Protection and Current Limit Foldback
  • Power Good Output Voltage Monitor
  • Output Tracking or Adjustable Soft-Start
  • External VCC Input for Bypassing Internal LDO
  • 20-Pin QFN (3mm × 4mm) and TSSOP Packages

Typical applications

  • Datacomm Systems
  • Point-of-Load Converters
  • Computing Systems
  • Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 28.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current28.8 A
Saturation Current @ 10%10 A
Saturation Current @ 30%28 A
DC Resistance2.85 mΩ
Self Resonant Frequency58 MHz
MaterialSuperflux 
Packaging Unit400 
–Check availability