IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3833EFE | Demoboard DC1516A-B

LTC3833EFE Demo Board - Wide Input Range,High Efficiency Step-Down DC/DC Converter

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Output 11.5 V / 15 A
IC revision2

Description

Demonstration circuit 1516A is a 1.5V/15A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 24V. The demo board comes in two versions. The -A version usesinductor DCR current sensing with an iron powder inductor for highest efficiency. The -B version uses a 2.5mΩ/1% sense resistor for accurate current sensing with a low DCR ferrite inductor. The fixed on-time valley currentmode control of the LTC®3833 allows for a fast load step response (see Figures 4 and 5). The load step response can be tested with the on-board load step circuit and a bench pulse generator. Other features of the board include a MODE jumper to program either DCM or CCM with light or no load, a PLLIN input for synchronizing the converter to an external clock,a TRACK/SS pin, a PGOOD pin and an EXTVCC pin.The demo board uses a high density, two-sided drop-in layout. The entire converter, excluding the bulk output and input capacitors, fits within a compact 1.25" × 0.5" area on the board. The package style for the LTC3833EFE is a 20-lead TSSOP with an exposed ground pad.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 0.68 µH, 27.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current27.2 A
Saturation Current @ 10%41.4 A
Saturation Current @ 30%46 A
DC Resistance2.65 mΩ
MaterialFerrite 
Rated Inductance0.67 µH
Self Resonant Frequency140 MHz
Check availability