IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLV76050DBZR | Demoboard TIDA-010085

24-VAC multi-channel solid state relay reference design using digital isolator

Overview

TopologyOther Topology
IC revision001

Description

This reference design demonstrates a multi-channel solid state relay (SSR) using a single isolation. The design uses a multi-channel digital isolator with a single isolated power supply and common ground gate-drive circuit to control multiple SSRs independently. The design is rated for 24-VAC powered relays with current rating up to 2 A, but scalable up to 240 VAC and higher current rating. Each SSR channel consumes less than 75-mm2 space with a maximum height of the component around 3-mm, enabling considerable size saving compared to electromechanical relays. The use of single isolated power supply reduces board space and BOM cost

Features

  • Multiple solid-state relays using a single isolation with multichannel digital isolator, easily scalable to any number of SSR channels with minimum extra cost
  • SSR drive voltage 24 VAC ±20%, drive current 2-A RMS (voltage and current rating, scalable by using appropriately rated components)
  • SSR turn on and turn off time: 15–300 μs (adjustable), average current consumption per SSR drive (referred to primary) < 4 mA (adjustable down to 20 μA per channel)
  • SSR size < 75 mm2 per channel. Height is around 3 mm.
  • Functionally isolated open-loop flyback based power supply without the need of an MCU
  • Surge and switching overvoltage protection

Typical applications

  • Thermostat, HVAC Controller

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L1(µH)
L2(µH)
n
IR(A)
ISAT(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-MTCI SMT Multi-Turn Ratio coupled Inductor, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Voltage80 V (DC)
Size5030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5.2 mm
Width5.2 mm
Height3.1 mm
–
–
Inductance 133 µH
Inductance 2297 µH
Turns Ratio1:3 
Rated Current0.45 A
Saturation Current0.75 A
DC Resistance 11466 mΩ
DC Resistance 23758 mΩ
DC Resistance 11900 mΩ
DC Resistance 25200 mΩ
Self Resonant Frequency [1]4 MHz
–Check availability