IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLV62565DBVR | Demoboard TIDA-010011

1.5A Buck Converter in SOT23 Package

Overview

TopologyBuck Converter
Input voltage5 V
Output 13.3 V
IC revisionE1

Description

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are generated using DC-DC converters with an integrated FET and a power module with an integrated inductor for size. The design features a HotRod™ package type for applications requiring low EMI. It is also optimal for design time constrained applications. Additional features include DDR termination regulator, input supply OR-ing, voltage sequencing, eFuse for overload protection, and voltage and load current monitoring. This design can be used with a processor, digital signal processor and field-programmable gate array. It has been tested for radiated emission, per CISPR22 meeting class A and B requirements.

Features

  • 2.7-V to 5.5-V Input Voltage Range
  • 1.5-MHz Typical Switching Frequency
  • Output Current up to 1.5 A (Max)
  • Adaptive On-Time Current Control
  • Power Save Mode for Light Load Efficiency
  • 50-μA Operating Quiescent Current
  • Up to 95% Efficiency
  • Over Current Protection
  • 95% Maximum Duty Cycle
  • Excellent AC and Transient Load Response
  • Power Good Output, TLV62566
  • Internal Soft Startup of 250 μs (Typ)
  • Adjustable Output Voltage
  • Thermal Shutdown Protection
  • Available in SOT-23 5-Pin Package

Typical applications

  • Portable Devices / Tablet
  • Hard Disk Drivers
  • DSL Modems / Set Top Box

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 1.65 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current1.65 A
Saturation Current @ 30%3.3 A
DC Resistance225 mΩ
Self Resonant Frequency70 MHz
Operating Voltage80 V
MountSMT 
Check availability