IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLV70233DBVT | Demoboard TIDA-01028

300mA Low-Iq Low-Dropout (LDO) Regulator for Portables

Overview

TopologyOther Topology
IC revisionE3

Description

This reference design provides a practical example of interleaved RF-sampling analog-to-digital converters (ADCs) to achieve a 12.8-GSPS sampling rate. This is achieved by time-terleaving two RF-sampling ADCs. Interleaving requires a phase shift between the ADCs, which this reference design achieves using the Noiseless Aperture Delay Adjustment (tAD Adjust) feature of the ADC12DJ3200. This feature is also used to minimize mismatches typical of interleaved ADCs: maximizing SNR, ENOB, and SFDR performance. A low phase noise clocking tree with JESD204B support is also featured on this reference design, and it is implemented using the LMX2594 wideband PLL and the LMK04828 synthesizer and jitter cleaner.

Features

  • Very Low Dropout:– 37 mV at IOUT = 50 mA, VOUT = 2.8 V– 75 mV at IOUT = 100 mA, VOUT = 2.8 V– 220mV at IOUT = 300 mA, VOUT = 2.8 V
  • 2% Accuracy
  • Low IQ: 35 μA
  • Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 μF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Packages: 5-Pin SOT-23 and 1.5-mm × 1.5-mm, 6-Pin WSON

Typical applications

  • ZigBee® Networks
  • Wireless Handsets / Smart Phones / Bluetooth® Devices / Li-Ion Battery-Operated Handheld Products
  • WLAN and Other PC Add-on Cards

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability