IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLV61225

SINGLE CELL HIGH EFFICIENT STEP-UP CONVERTER IN 6 PIN SC-70 PACKAGE

Overview

TopologyBoost Converter
Input voltage0.7-3.3 V
Switching frequency500-2000 kHz
Output 13.3 V / 0.4 A
IC revisionA

Description

The TLV61225 provides a power-supply solution for products powered by either a single-cell or two-cell alkaline or NiMH, or one-cell Li-primary battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of this device is set internally to a fixed outputvoltage of 3.3 V. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm x 2 mm to enable small circuit layout size.

Features

  • Up to 94% Efficiency at Typical Operating Conditions
  • 5 mA Quiescent Current
  • Operating Input Voltage from 0.7 V to 3.3 V
  • Pass-Through Function during Shutdown
  • More than 40mA Output Current from a 1.2V Input
  • Typical Switch Current Rating 400 mA
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Fixed 3.3 V Output Voltage
  • Small 6-pin SC-70 Package

Typical applications

  • Consumer and Portable Medical Products , Personal Care Products
  • Battery Powered Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.2 A
Saturation Current0.9 A
Self Resonant Frequency75 MHz
MountSMT 
Check availability