IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLV70450DBVR | Demoboard TIDA-010071

SAE J1772-compliant electric vehicle service equipment reference design for level 1 and 2 EV charger

Overview

TopologyOther Topology
IC revisionE2

Description

This reference design highlights an ultra-low standby isolated AC/DC auxiliary power stage followed by converters and linear regulators, a comparator-based control pilot interface to meet the SAE J1772 standard, an efficient relay and contactor drive and isolated line voltage sensing across the relay and contactor. Electric vehicle service equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high power stage (only in DC charging stations), energy metering unit, AC and DC residual current detector, an isolation monitor unit, relays and contactors with drive, two-way communication over single wire, service and user interfaces.

Features

  • Ultra-low standby UCC28740-based isolated AC/DC stage to achieve ENERGY STAR® certification for EV charging stations
  • Tight output voltage regulation (< ±2%) of LDOs and the high slew rate of the TLV1805 device ensures SAE J1772 certification for the control pilot interface
  • Ultra-low standby as well as cost-optimized converters and linear regulators to power up points-of-load
  • DRV110 current controller to drive high-current relays and contactors for thermal protection and reducing power dissipation
  • Isolated line voltage sensing using the ISO1212 digital-input receiver for welded relay and contactor detection

Typical applications

  • Ultralow Power Microcontrollers
  • Zigbee® Networks
  • E-Meters / Industrial and Automotive Applications
  • Handset Peripherals / Portable, Battery-Powered Equipment
  • Fire Alarms and Smoke Detector Systems / Remote Controllers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability