IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TM4C1294NCPDTT3 | Demoboard TIDA-010973

100Mbps industrial ethernet communication module reference design for multiprotocol applications

Overview

TopologyLAN / POE
IC revisionDecember 2025

Description

This reference design accelerates development of multiprotocol 100Mbps industrial Ethernet nodes. The design allows engineers to quickly prototype and deploy EtherCAT®, PROFINET®, EtherNet/IP, and Modbus® Transmission Control Protocol (TCP) on AM261x with Integrated Industrial Communication Subsystem (ICSS). The approach cuts hardware spins, simplifies clocking and power, and delivers deterministic, time-synchronized factory automation performance.

Features

Supports multiple industrial Ethernet protocols: EtherCAT®, PROFINET® Real-Time (RT) and Isochronous Real-Time (IRT), EtherNet/IP®, and Modbus® TCPICSS enabling software-selectable multiprotocol operationSynchronize and latch real-time Ethernet signals for precise timing controlFlexible Host Port Interface (HPI) for connection to an external application processor or for use with a daughter cardEffective reference design for reduced bill of materials (BOM) and compact form factorElectromagnetic Compatibility (EMC) and Electromagnetic Interference (EMI) compatible PCB layout

Typical applications

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Packaging
Ti
Material
Surface
Pins
Gender
Variant
Durability
Interface Type
PCB Thickness(mm)
IR(mA)
Working Voltage(V (AC))
G(mm)
Color
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Number of Position (Value)
Code
Ingress Protection Code
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
Samples
WL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Width0.8 mm
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
MountSMT 
WL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Width0.8 mm
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
MountSMT 
WE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Size0805 
Width1.2 mm
Pad Dimension0.5 mm
Rated Current2000 mA
Length2 mm
Height0.9 mm
Impedance @ 100 MHz30 Ω
Maximum Impedance55 Ω
Maximum Impedance1000 MHz 
Rated Current 23000 mA
DC Resistance0.025 Ω
TypeHigh Current 
Operating Temperature -55 °C up to +125 °C
MountSMT 
WE-RJ45 LAN Transformer, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Width16 mm
Length22 mm
Height14 mm
Data rate100BASE-TX 
PoEnon-PoE 
Ports
Tab PositionDown 
Improved Common Mode RejectionYes 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green-yellow 
PHY Chip Modecurrent & voltage 
MountSMT 
Shield TabsYes 
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Height0.5 mm
Operating Temperature -55 °C up to +125 °C
WCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Height0.5 mm
Operating Temperature -55 °C up to +85 °C
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingBag 
Pins12 
GenderPin Header 
Durability25 Mating cycles 
Rated Current3000 mA
Working Voltage250 V (AC)
Length15.24 mm
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Voltage24 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Pins
Poles
Length6.25 mm
Vaporphase processYes 
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
Operating Temperature -40 °C up to +85 °C
WS-TASU SMT Tact Switch 4.7x3.5 mm side push, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current50 mA
Vaporphase processnot specified 
Height1.65 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
Ingress Protection CodeNone 
Operating Temperature -40 °C up to +85 °C
WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Insulation Resistance100 MΩ
PackagingTape and Reel 
Vaporphase processYes 
Operation Force150 g
Electrical Life25000 Cycles
Actuator ColorGrey 
WashableYes 
Number of Position16 
CodeReal Code 
Ingress Protection CodeIP67 
Operating Temperature -60 °C up to +125 °C
WR-USB Type C Connectors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Pins24 
GenderReceptacle 
Durability10 000 Mating cycles 
Interface TypeType C 
PCB Thickness1.6 mm
Rated Current5000 mA
Working Voltage48 V (AC)
Pin length1.9 mm
TypeHorizontal 
Operating Temperature -40 °C up to +105 °C
MountTHR 
WR-PHD Jumper, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Insulation Resistance1000 MΩ
PackagingBag 
Pins
GenderJumper 
Durability25 Mating cycles 
Rated Current3000 mA
Working Voltage250 V (AC)
ColorBlack 
Length2.44 mm
Operating Temperature -40 °C up to +125 °C
WR-PHD Pin Header - Single, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingBag 
Pins
GenderPin Header 
Durability25 Mating cycles 
Rated Current3000 mA
Working Voltage250 V (AC)
Length5.08 mm
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
WR-PHD Pin Header - Single, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingBag 
Pins
GenderPin Header 
Durability25 Mating cycles 
Rated Current3000 mA
Working Voltage250 V (AC)
Length7.62 mm
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
WR-PHD Pin Header - Dual, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingBag 
Pins
GenderPin Header 
Durability25 Mating cycles 
Rated Current3000 mA
Working Voltage250 V (AC)
Length7.62 mm
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
WR-PHD Pin Header - Dual, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingBag 
Pins10 
GenderPin Header 
Durability25 Mating cycles 
Rated Current3000 mA
Working Voltage250 V (AC)
Length12.7 mm
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
WR-USB Mini/Micro Connectors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Pins
GenderReceptacle 
Durability10 000 Mating cycles 
Interface TypeType AB 
PCB Thickness1.2 mm
Rated Current1800 mA
Working Voltage30 V (AC)
TypeHorizontal 
Operating Temperature -40 °C up to +85 °C
MountSMT 
WR-CRD SD Card Connectors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingTape and Reel & Mylar 
Pins
GenderSocket 
Variantwith Card Detection 
Durability10 000 Mating cycles 
Rated Current500 mA
Working Voltage100 V (AC)
ColorBlack 
TypePush & Push 
Operating Temperature -25 °C up to +85 °C
MountSMT 
WP-SMRA SMT Right Angled with Pins, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Width4.33 mm
PackagingTape and Reel 
Inner ThreadM3 
MaterialBrass 
SurfaceTin 
Rated Current50000 mA
Length5.5 mm
Height7 mm
Operating Temperature -55 °C up to +150 °C
MountSMT