IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TLV70333 | Demoboard TMDSCNCD2800137

300-mA, high-PSRR, low-IQ, low-dropout voltage regulator

Overview

TopologyOther Topology
IC revisionB

Description

TMDSCNCD2800137 is a low-cost evaluation and development board for TI C2000™ MCU series of TMS320F280013x devices. It comes with a HSEC180 (180-pin high-speed) edge connector and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD2800137, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately.

Features

  • Very Low Dropout:
  • 37 mV at IOUT = 50 mA, VOUT = 2.8 V
  • 75 mV at IOUT = 100 mA, VOUT = 2.8 V
  • 220 mV at IOUT = 300 mA, VOUT = 2.8 V
  • 2% Accuracy
  • Low IQ: 35 μA
  • Fixed-Output Voltage Combinations Possible From 1.2 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 μF
  • Thermal Shutdown and Overcurrent Protection
  • Packages: 5-Pin SOT-23

Typical applications

  • Industrial power
  • Appliances
  • Single-phase line interactive UPS, Portable power station
  • Mobile robot motor controller, Factory automation & control, Building automation, Motor drives,
  • Telecom & server power
  • Grid infrastructure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability