Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8251-8280 of 14704 reference designs
Filter values
Onsemi NIS5232 | Demoboard ONSEC-19-007, Rev. 1.0
Other Topology
Onsemi NIS5820 | Demoboard STR-NIS5820-GEVB, Rev. 1
Buck Converter
|
V
in
9.2-18 V
Onsemi NIS5820 | Demoboard NIS5x2xGEVB, Rev. 1.0
Other Topology
Onsemi NL7SZ58 | Demoboard STR-LOGIC-GATES-EVK
Buck Converter
Onsemi NLAS323 | Demoboard MULTI-SENSE-GEVB
Other Topology
Onsemi NOA1305CUTAG | Demoboard ALS-GEVB
Other Topology
Onsemi NPC81239 | Demoboard NCP81239USBPDREFGEVB, Rev. 2
SEPIC Buck-Boost Topology
|
V
in
5-24 V
|
Output
20 V / 3 A
Onsemi NSV45020 | Demoboard ONSEC-18-030
Buck Converter
Onsemi NTBG022N120M3S | Demoboard EVB for 1200 V SiC MOSFET M3S in D2PAK-7LD
Other Topology
|
V
in
800 V
Onsemi NTF2955
LLC Resonant Converter
Onsemi NXH010P120MNF1 | Demoboard SEC-DAB-25KW-SIC-PIM-GEVK, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
800 V
|
Output
1000 V / 25 A
Onsemi PCA9655EMTTXG | Demoboard US-SIGFOX-GEVB
Other Topology
Onsemi RSL10 | Demoboard BDK_GEVK
Other Topology
Onsemi RSL10 | Demoboard RSL10-COIN-GEVB
Other Topology
Onsemi RSL10 | Demoboard BLE-IOT-GEVB
Other Topology
Onsemi RSL10 | Demoboard SECO-RSL10-CAM-COLOR-GEVK_090110, Rev. 2
Other Topology
Onsemi RSL10, ARX3A0 IAS Mono + Color | Demoboard SECO-RSL10-CAM-COLOR-GEVK_050110, Rev. 2
Other Topology
Onsemi STR-FAN65008B | Demoboard STR-FAN65008B-GEVB Evaluation Board
Buck Converter
|
V
in
4.5-65 V
Onsemi STR-NCV7685-REAR-LIGHTING-GEVK
Other Topology
Onsemi TND371/D, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
22 V / 0.63 A
Onsemi TND6201/D, Rev. 2
Wireless Power Transfer
Onsemi TND6378/D | Demoboard SEC-6K6W-CLLC-GEVK
Other Topology
|
V
in
350-750 V
|
Output
450 V
Onsemi XGS12M_DEMO_LGA171, Rev. 00
Other Topology
Panasonic AN32250A, Rev. 1.0
Boost Converter
Panasonic Mini57 | Demoboard HW_NVSP0017_MINI57_15W_V2.3, Rev. 2.3
Other Topology
PN Junction Semiconductor LM5180 | Demoboard PNDM12P204A1, Rev. 1.0
Flyback Converter
|
V
in
9-18 V
|
fsw
300-420 kHz
PN Junction Semiconductor UCC28740 | Demoboard PNDM17P650A1, Rev. 1.1
Flyback Converter
|
V
in
300-1000 V
|
Output
24 V / 2.7 A
Power Integrations BRD2469W | Demoboard RDR-975, Rev. A
Buck Converter
|
V
in
340 V
Power Integrations CAP300DG | Demoboard DER-1036, Rev. A
Flyback Converter
Power Integrations CHY100D | Demoboard DER-414, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
Output
12 V / 1.25 A
previous
1
...
274
275
276
277
278
...
491
next
Cart
Your cart is empty.
Get samples and quotes