IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NTBG022N120M3S | Demoboard EVB for 1200 V SiC MOSFET M3S in D2PAK-7LD

Evaluation Board for 1200 V SiC MOSFET M3S in D2PAK-7LD showing Benefit of IMS PCB

Overview

TopologyOther Topology
Input voltage800 V

Description

This evaluation board supports evaluation of onsemi’s NTBG022N120M3S 22 m 1200 V SiC MOSFET in D2PAK−7LD working together with NCD57084 isolated gate drivers using a printed circuit board using IMS. These products are used in energyinfrastructure applications, such as PV inverters, UPS or EV chargers to improve efficiency and power density compared with IGBT or superjunction MOSFET solutions. This manual describes the board function, board layout and comparison of the IMS PCB thermal properties with the thermal properties of a standard FR4 board. Itincludes details of layout, schematics, and bill of materials.The evaluation board contains four SiC MOSFETs soldered onto an IMS PCB in a full−bridge topology. The gate driver stage consists of four NCD57084 high current galvanically isolated gate drivers. Thedriver provides 3 kV insulation between primary and secondary side. The gate drive voltage is supplied through an isolated DC/DC voltage source using the NCV3064.The evaluation board can be connected to an external controllerproviding PWM inputs and handling fault signals. Use of an externalsensor for over current and over voltage protection is recommended.

Features

  • Low Thermal Resistance IMS PCB
  • 4 Isolated Gate Drivers with 3 kV Insulation -On Board NTC for IMS Temperature Sensing
  • Low Inductance PCB Layout
  • Modular Pinout allows Evaluation of Multiple Topologies

Typical applications

  • Uninterruptible Power Supplies (UPS), Switch Mode Power Supplies (SMPS)
  • Solar Inverters, Energy Storage Systems

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN(V)
VOut1(V)
VOut2(V)
VOut3(V)
Vaux(V)
PO(W)
CWW 1(pF)
L(µH)
ISAT(A)
fswitch(kHz)
n
Version
IC Reference
Pins
Type
Mount
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.44 mm
–
–
–
PackagingTray 
–
–
–
–
–
–
–
–
–
–
–
VersionLow Profile 
–
Pins14 
TypeStraight 
MountTHT 
Rated Current3 A
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP7 
Operating Temperature -40 °C up to +130 °C
–
–
–
Length11.3 mm
Width10.95 mm
Height11.94 mm
–
–
Input Voltage 6 - 18
Output Voltage 120 V
Output Voltage 25 V
Output Voltage 35 V
Auxiliary Voltage5 V
Total Output Power1.5 W
Interwinding Capacitance6.4 pF
Inductance42 µH
Saturation Current1.2 A
Switching Frequency 150
Turns Ratio1.56:3.89:1:1:1 
VersionFlyback 
IC ReferenceNCV(P)3064 
–
–
MountSMT 
–
–Check availability