Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8281-8310 of 14704 reference designs
Filter values
Power Integrations CHY100D | Demoboard DER-414, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
Output
9 V / 1.67 A
Power Integrations CHY100D | Demoboard DER-414, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
Output
5 V / 2 A
Power Integrations DER-1038 | Demoboard DER-1038, Rev. A
Forward Converter
|
V
in
198-305 V
|
fsw
50-60 kHz
|
Output
24 V / 4.17 A
Power Integrations DER-998 | Demoboard DER-998, Rev. 1.1
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 1 A
Power Integrations IMX2353F | Demoboard RDR-1053, Rev. A
Flyback Converter
|
V
in
70-1000 V
|
fsw
100 kHz
|
Outputs
24 V / 2 A, 5 V / 2.5 A
Power Integrations INN2124K | Demoboard DER-471, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
fsw
93 kHz
|
Output
5 V / 3 A
Power Integrations INN2215K | Demoboard DER-494, Rev. 1.4
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 3.5 A
Power Integrations INN3164C-H101 | Demoboard DER-717, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 1.25 A
Power Integrations INN3166C-H102 | Demoboard DER-537, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
fsw
30-145 kHz
|
Output
12.6 V / 3 A
Power Integrations INN3264C-H201 | Demoboard DER-628, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 3 A
Power Integrations INN3264C-H201 | Demoboard DER-628, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
9 V / 2 A
Power Integrations INN3266C | Demoboard DER-603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
fsw
30-100 kHz
|
Output
11 V
Power Integrations INN3266C | Demoboard DER-603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
fsw
30-100 kHz
|
Output
9 V / 3 A
Power Integrations INN3266C | Demoboard DER-603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
fsw
30-100 kHz
|
Output
5 V / 3 A
Power Integrations INN3266C-H210 | Demoboard DER-615, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
fsw
30-100 kHz
|
Output
11 V
Power Integrations INN3266C-H210 | Demoboard DER-615, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
fsw
30-100 kHz
|
Output
9 V / 3 A
Power Integrations INN3266C-H210 | Demoboard DER-615, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
fsw
30-100 kHz
|
Output
5 V / 3 A
Power Integrations INN3266C-H210 | Demoboard DER - 603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 3 A
Power Integrations INN3266C-H210 | Demoboard DER - 603, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
Output
9 V / 3 A
Power Integrations INN3268C | Demoboard RDR-659, Rev. 1.2
Flyback Converter
|
V
in
180-265 V
|
Outputs
5.1 V / 6 A, 9.2 V / 3.3 A, 15.3 V / 2 A
Power Integrations INN3268C-H202 | Demoboard DER-631, Rev. 1.0
Flyback Converter
|
V
in
100-132 V
|
Output
15.3 V / 2 A
Power Integrations INN3268C-H202 | Demoboard DER-631, Rev. 1.0
Flyback Converter
|
V
in
100-132 V
|
Output
9.2 V / 3.3 A
Power Integrations INN3268C-H202 | Demoboard DER-631, Rev. 1.0
Flyback Converter
|
V
in
100-132 V
|
Output
5.1 V / 6.3 A
Power Integrations INN3268C-H202 | Demoboard DER-659, Rev. 1.1
Flyback Converter
|
V
in
180-265 V
|
Output
9.2 V / 3.3 A
Power Integrations INN3268C-H202 | Demoboard DER-659, Rev. 1.1
Flyback Converter
|
V
in
180-265 V
|
Output
5.1 V / 6 A
Power Integrations INN3268C-H202 | Demoboard DER-659, Rev. 1.1
Flyback Converter
|
V
in
180-265 V
|
Output
15.3 V / 2 A
Power Integrations INN3270C-H215 | Demoboard DER-602, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
20 V / 5 A, 9 V / 3 A, 5 V / 3 A, 15 V / 3 A
Power Integrations INN3279C-H215 | Demoboard DER-601, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
5 V / 3 A, 20 V / 3 A, 9 V / 3 A, 15 V / 3 A
Power Integrations INN3365C-H302 | Demoboard DER-820, Rev. 4.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
5.9 V / 3 A, 9 V / 2.23 A, 5 V / 3 A, 11 V / 2.2 A
Power Integrations INN3366C - H301 | Demoboard DER-701, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
9 V / 3 A
previous
1
...
275
276
277
278
279
...
491
next
Cart
Your cart is empty.
Get samples and quotes