Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8191-8220 of 14704 reference designs
Filter values
Onsemi NCV8163 | Demoboard STR-NCV8163-NCP163-EVK
Buck Converter
|
Output
0.25 A
Onsemi NCV8163, NCP163 | Demoboard STR-NCV8163-NCP163-EVK
Buck Converter
|
V
in
1.1-5.5 V
Onsemi NCV8164A | Demoboard NCV8164A-DFNW8-GEVB
Buck Converter
Onsemi NCV8164A | Demoboard STR-NCV8164A-TSOP5-GEVB
Buck Converter
Onsemi NCV8164A | Demoboard STR-NCV8164A-DFNW8-GEVB
Buck Converter
|
V
in
1.6-5.5 V
Onsemi NCV8170, NCP170 | Demoboard STR-NCV8170-NCP170-EVK
Buck Converter
|
V
in
1.1-5.5 V
Onsemi NCV881930 | Demoboard STR-ADAS-PREREGULATOR-GEVK
Buck Converter
|
V
in
6-16 V
Onsemi NCV8842, Rev. 10
Buck Converter
|
V
in
7-16 V
|
fsw
153-187 kHz
|
Output
3.3 V / 1 A
Onsemi NCV8842, Rev. 10
Other Topology
|
fsw
153-187 kHz
Onsemi NCV8843, Rev. 11
Buck Converter
|
V
in
6-16 V
|
fsw
306-374 kHz
|
Output
3.3 V / 1.5 A
Onsemi NCV8843, Rev. 11
Buck Converter
|
V
in
7-16 V
|
fsw
306-374 kHz
|
Output
3.3 V / 1 A
Onsemi NCV8851-1, Rev. 2
Buck Converter
|
V
in
6.5-40 V
|
fsw
170-500 kHz
|
Output
5 V / 4 A
Onsemi NCV8851B | Demoboard NCV8851BDBGEVB, Rev. 2
Buck Converter
|
V
in
4.5-40 V
|
fsw
170-500 kHz
|
Output
5 V / 3 A
Onsemi NCV8852 | Demoboard NCV885201GEVB
Buck Converter
|
V
in
3.1-44 V
|
fsw
100-500 kHz
|
Output
5 V / 2 A
Onsemi NCV885301 | Demoboard NCV885301GEVB
Buck Converter
Onsemi NCV8855 | Demoboard NCV8855BMNR2GEVB, Rev. 1
Buck Converter
|
V
in
9-18 V
|
Outputs
5 V / 2 A, 3.3 V / 2 A, 8 V / 2 A
Onsemi NCV8855, Rev. 1
Buck Converter
|
V
in
9-18 V
|
fsw
154.7-185.3 kHz
|
Outputs
8 V / 2 A, 1.2 V / 2 A, 5 V / 2 A, 3.3 V / 2 A
Onsemi NCV8871 | Demoboard TND6319/D PTC IGBT Driver Reference Design, Rev. 1
Boost Converter
|
V
in
200-400 V
|
Output
380 V / 40 A
Onsemi NCV887103 | Demoboard TND6344/D, Rev. 2
SEPIC Buck-Boost Topology
|
V
in
6-16 V
|
Output
11.5 V / 0.9 A
Onsemi NCV890100 | Demoboard STR-MDK-4KW-65SPM31-GEVK
Buck Converter
|
V
in
15 V
|
Output
5 V
Onsemi NCV890100 | Demoboard BB-GEVK
Buck Converter
Onsemi NCV890100 | Demoboard Motor Driver Demo Platform
Other Topology
Onsemi NCV890100 | Demoboard ONSEC-17-038, Rev. 1.0
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 2.2 A
Onsemi NCV890100, Rev. 1.0
Buck Converter
Onsemi NCV890100 | Demoboard NV890100PDR2GEVB, Rev. 1.0
Buck Converter
Onsemi NCV890100, Rev. 3
Buck Converter
|
V
in
6.5-36 V
|
fsw
900-2200 kHz
|
Output
5 V / 1.2 A
Onsemi NCV890100, Rev. 3
Buck Converter
|
V
in
4.5-36 V
|
fsw
900-2200 kHz
|
Output
3.3 V / 1.2 A
Onsemi NCV890100PDR2G | Demoboard BDK-DCDC-GEVB, Rev. 1
Other Topology
Onsemi NCV890101, Rev. 3
Buck Converter
|
V
in
4.5-36 V
|
fsw
900-2200 kHz
|
Output
3.3 V / 1.2 A
Onsemi NCV890130, Rev. 3
Other Topology
|
fsw
900-2200 kHz
previous
1
...
272
273
274
275
276
...
491
next
Cart
Your cart is empty.
Get samples and quotes