Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8221-8250 of 14704 reference designs
Filter values
Onsemi NCV890130, Rev. 3
Buck Converter
|
V
in
4.5-45 V
|
fsw
900-2200 kHz
|
Output
3.3 V / 1.2 A
Onsemi NCV890130, Rev. 3
Buck Converter
|
V
in
6.5-45 V
|
fsw
900-2200 kHz
|
Output
5 V / 1.2 A
Onsemi NCV890131, Rev. 3
Buck Converter
|
V
in
4.5-45 V
|
fsw
900-2200 kHz
|
Output
3.3 V / 1.2 A
Onsemi NCV890131, Rev. 3
Buck Converter
|
V
in
6.5-45 V
|
fsw
900-2200 kHz
|
Output
5 V / 1.2 A
Onsemi NCV890200 | Demoboard ONSEC-17-038, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
fsw
1800-2200 kHz
|
Output
3.5 V / 2 A
Onsemi NCV890200 | Demoboard ONSEC-17-038, Rev. 2
Buck Converter
|
fsw
1800-2200 kHz
Onsemi NCV890201, Rev. 3
Buck Converter
|
V
in
4.5-40 V
|
fsw
900-2200 kHz
|
Output
3.3 V / 2 A
Onsemi NCV890231, Rev. 2
Buck Converter
|
V
in
4.5-45 V
|
fsw
900-2200 kHz
|
Output
3.3 V / 2 A
Onsemi NCV890231, Rev. 2
Buck Converter
|
V
in
6.5-45 V
|
fsw
900-2200 kHz
|
Output
5 V / 2 A
Onsemi NCV890430 | Demoboard NCV890430MW33GEVB
Buck Converter
|
V
in
3.5-37 V
|
Outputs
2.5 V / 0.6 A, 5 V / 0.6 A, 3.3 V / 0.6 A
Onsemi NCV890430MW25GEVB | Demoboard NCV890430MW25GEVB
Buck Converter
|
V
in
3.5-37 V
|
Output
2.5 V / 0.6 A
Onsemi NCV890430MW25TXG | Demoboard NCV890430MW25GEVB, Rev. Ryan Johnson
Buck Converter
|
V
in
3.5-37 V
|
Output
2.5 V / 0.6 A
Onsemi NCV890430MW33 | Demoboard ONSEC-18-035, Rev. Alpha
Buck Converter
Onsemi NCV890430MW33GEVB | Demoboard NCV890430MW33GEVB
Buck Converter
|
V
in
3.5-37 V
|
Output
3.3 V / 0.6 A
Onsemi NCV890430MW33TXG | Demoboard ONSEC-18-030
Buck Converter
Onsemi NCV890430MW50GEVB | Demoboard NCV890430MW50GEVB
Buck Converter
|
V
in
3.5-37 V
|
Output
5 V / 0.6 A
Onsemi NCV890430MW50TXG | Demoboard NCV890430MW50GEVB, Rev. Ryan Johnson(Rev. 0)
Buck Converter
|
V
in
3.5-37 V
|
Output
5 V / 0.6 A
Onsemi NCV891330 | Demoboard SECO-NCV7685RGB-GEVB EVBUM2713-D
Other Topology
Onsemi NCV891330, Rev. 2
Buck Converter
|
V
in
12 V
|
Output
5 V / 3 A
Onsemi NCV896530, Rev. 3
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2600 kHz
|
Output
3.3 V / 1.6 A
Onsemi NCV898031 | Demoboard AND90136
SEPIC Buck-Boost Topology
|
V
in
3.75-9 V
|
fsw
2000 kHz
|
Output
5.5 V / 1.25 A
Onsemi NFAM5065L4B | Demoboard STR-MDK-4KW-65SPM31-GEVK
Positive to Negative Converter
|
V
in
15 V
Onsemi NFAM5065L4B | Demoboard SECO-MDK-4KW-65SPM31- GEVB, Rev. 1
Other Topology
|
V
in
200-400 V
Onsemi NFAQ1060L36T | Demoboard STR-1KW-MDK-GEVK
Positive to Negative Converter
|
V
in
15 V
Onsemi NFAQ1060L36T | Demoboard SECO-1KW-MCTRL-GEVB EVBUM2709/D, Rev. 1
Power Factor Correction
Onsemi NFAQ1060L36T | Demoboard SECO-1KW-MDK-GEVK EVBUM2775/D, Rev. 2
Power Factor Correction
Onsemi NIS5020 | Demoboard STR-NIS5020-GEVB
Buck Converter
|
V
in
9.2-18 V
Onsemi NIS5020 | Demoboard NIS5x2xGEVB, Rev. 1.0
Other Topology
Onsemi NIS5132 | Demoboard STR-NIS5132-GEVB
Buck Converter
Onsemi NIS5132 | Demoboard AND8343/D, Rev. 1.0
Other Topology
previous
1
...
273
274
275
276
277
...
491
next
Cart
Your cart is empty.
Get samples and quotes