IC manufacturers PN Junction Semiconductor

IC manufacturers (108)

PN Junction Semiconductor LM5180 | Demoboard PNDM12P204A1

Application Note_PNDM12P204A1:Dual Channel Isolated Gate Driver for PNJ 62mm Half-Bridge SIC Module

Overview

TopologyFlyback Converter
Input voltage9-18 V
Switching frequency300-420 kHz
IC revision1.0

Description

A driver is designed for PAA12400BM3 62mm module, which is used to evaluate the dynamic performance of PAA12400BM3, and can also be used as a reference for customer module driver design. The driver board has ±10A driving capability and provides gate Miller CLAMP and DESAT protection functions.

Features

  • Optimized for PNJ high performance PAA12400BM3 SiC module
  • High-frequency, ultra-fast switching
  • On-board 2.5W isolated power supplies with UVLO protections
  • Adjustable voltage level for both turn-on and turn-off
  • UVLO protections with hysteresis
  • ±10A pulse current capability with split outputs
  • 150-V/ns minimum CMTI
  • Fast DESAT protection up to 200 ns response time
  • 4-A Internal active miller clamp circuit
  • Isolated analog sensor with PWM output for temperature sensing

Typical applications

  • Isolated power supplies

Parts approved by PN Junction Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(µH)
ISAT(A)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 9 - 18, 15 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 9 - 18
Output Voltage 115 V
Output Voltage 2-4 V
Total Output Power3 W
Interwinding Capacitance7 pF
Inductance18 µH
Saturation Current1.6 A
Switching Frequency 350
Turns Ratio2.25:3.5:1 
VersionFlyback 
IC ReferenceLM5180 
–Check availability