IC manufacturers Power Integrations

IC manufacturers (107)

Power Integrations CAP300DG | Demoboard DER-1036

DER-1036 - 72 W Isolated Flyback Power Supply Using LinkSwitch-HP

Overview

TopologyFlyback Converter
IC revisionA

Description

72 W isolated flyback power supply for appliances using LinkSwitch-HP (LNK6779E)

Features

Output: 12 V, 6 AInput: 85 - 265 VAC132 kHz switching frequency for small transformer and output filter size86% full load efficiency at 115 VAC87% full load efficiency at 230 VAC<70 mW no-load input power at 230 VAC

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 330 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingCarton 
Check availability