IC manufacturers Onsemi

IC manufacturers (108)

Onsemi TND6378/D | Demoboard SEC-6K6W-CLLC-GEVK

Overview

TopologyOther Topology
Input voltage350-750 V
Output 1450 V

Typical applications

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
VR 2(V (DC))
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
RDC(mΩ)
ISAT,10%(A)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
Pins
Type
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDA SMT Shielded Power Inductor, 22 µH, 1.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.55 A
Saturation Current1.6 A
DC Resistance187 mΩ
Self Resonant Frequency17.2 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length7.3 mm
Width7.3 mm
Height3.2 mm
–
–
–
VersionSMT 
–
–
–
–
–
Pins2 
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWE-LQS SMT Power Inductor, 100 µH, 0.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.3 A
Saturation Current0.26 A
–
Self Resonant Frequency7.5 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length3 mm
Width3 mm
Height1.5 mm
–
DC Resistance1900 mΩ
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.48 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.48 A
Saturation Current0.56 A
DC Resistance2500 mΩ
Self Resonant Frequency0.83 MHz
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10.5 mm
Width10.5 mm
Height14.5 mm
–
–
Saturation Current @ 10%0.62 A
VersionStandard 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWL-TMRC THT Mono-color Round Color, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountTHT 
Dominant Wavelength [typ.]645 nm
Emitting ColorRed 
Peak Wavelength [typ.]650 nm
Luminous Intensity [typ.]30 mcd
Forward Voltage [typ.]2.1 V
Chip TechnologyAlGaInP 
Viewing Angle Phi 0° [typ.]60 °
–
–
–
–
–
–
–
Length5 mm
Width5 mm
Height8.6 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-TMRC THT Mono-color Round Color, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountTHT 
Dominant Wavelength [typ.]572 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]573 nm
Luminous Intensity [typ.]140 mcd
Forward Voltage [typ.]2.1 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]40 °
–
–
–
–
–
–
–
Length5 mm
Width5 mm
Height8.6 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWCAP-AI3H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountSnap-In 
–
–
–
–
–
–
–
Capacitance680 µF
Rated Voltage450 V (DC)
–
–
–
–
Pitch10 mm
Length55 mm
–
–
PackagingTray 
–
–
–
Endurance 3000
Ripple Current2760 mA
Leakage Current1660 µA
Dissipation Factor20 %
Diameter35 mm
–
–
Operating Temperature -25 °C up to +105 °C
–Check availability
SPECWR-BHD 2.54 mm Male, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
Rated Current3 A
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length40.68 mm
–
–
PackagingTray 
–
–
VersionLow Profile 
–
–
–
–
–
Pins26 
TypeStraight 
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 nF
Rated Voltage1000 V (DC)
Rated Voltage 2800 V (DC)
Rate of Voltage Rise22 V/µs
Dissipation Factor1 %
Insulation Resistance6.38 GΩ
Pitch27.5 mm
Length31 mm
Width11 mm
Height20 mm
PackagingCarton 
–
–
VersionTHT 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
750344929
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750344928
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750344931
SPECGate Drive Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Gate Drive Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750345072
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750344930
SPECCurrent Sense Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Current Sense Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability