IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2249

1MHz, 6V, 3A, Low-Voltage Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.8 V / 3 A
IC revision1.0

Description

The MP2249 is a 1MHz constant frequency,current mode, PWM step-down converter. The device integrates a main switch and a synchronous rectifier for high efficiency and eliminates the need for an external Schottky diode. It is ideal for powering portable equipment that runs from a single cell Lithium- Ion (Li+) battery.

The MP2249 can supply 3A of load current from a 2.5V to 6V input voltage. It can run at 100% duty cycle for low dropout applications. The MP2249 provides internal soft-start control to reduce rush current and output discharge function to control discharging of the output capacitor.

The MP2249 is available in small 3mmx3mm TQFN10 or SOIC8E package.

Features

  • High Efficiency: Up to 90%
  • Power Save Mode at Light Load
  • 1MHz Constant Switching Frequency
  • Up to 4.5A Peak Current
  • 2.5V to 6V Input Voltage Range
  • Output Adjustable from 0.6V to VIN
  • 100% Duty Cycle in Dropout
  • Output Discharge Function
  • Internal Soft-Start Control
  • Power Good Indicator
  • Short Circuit Protection
  • Thermal Fault Protection
  • Available in 3mmx3mm TQFN10 or SOIC8E Package

Typical applications

  • MP3 Players
  • Portable Instruments
  • Microprocessors and DSP Core Supplies
  • Smart Phones
  • PDAs
  • Cellular Phones
  • Digital Still and Video Cameras

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2.2 µH, 6.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current6.9 A
Saturation Current6.5 A
DC Resistance20 mΩ
Operating Voltage120 V
Self Resonant Frequency60 MHz
Size7345 
VersionStandard 
–Check availability