IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2234S | Demoboard EV2234S-J-00A

High-Efficiency, 2A, 16V, 800kHz, Sync.Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage12 V
Output 13.3 V / 2 A
IC revision1.0

Description

The EV2234S-J-00A demonstrates MPS’s MP2234S, a high-frequency, synchronous, rectified, step-down converter with built-in highside and low-side power MOSFETs. The MP2234S offers a very compact solution toachieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP2234S has synchronous mode operation for higher efficiency over the output current load range.Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-currentprotection (OCP) and thermal shut down (TSD). The MP2234S is available in a space saving 8- pin TSOT23 package

Features

 140mΩ/60mΩ Low RDS(ON) Internal PowerMOSFET

  • High-Efficiency Synchronous ModeOperation
  • Fixed 800kHz Switching Frequency
  • Synchronizes from a 300kHz-to-2MHzExternal Clock
  • Power-Save Mode at Light Load
  • External Soft-Start
  • Over Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.804V
  • Available in a 8-pin TSOT-23 Package

Typical applications

  • Digital Set-Top Boxes;Flat-Panel Television and Monitors
  • Notebook Systems and I/O Power
  • Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability