IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2212DN | Demoboard EV2212DN-00A

16V, 3A, 600kHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-16 V
Output 11.8 V / 3 A
IC revision1.0

Description

The EV2212DN-00A is an evaluation board for the MP2212DN, a monolithic synchronous buck regulator. This EV board can deliver 3A continuous load current over an operating input voltage 3V to 16V. High efficiency power conversion is achieved through the use of synchronous rectification techniques. The output is adjustable over a range of 0.8V to 0.9xVIN by means of an external resistor from FB pin to ground.

Features

3A Output Current

  • Input Supply Range: 3V to 16V
  • 80mΩ Internal Power MOSFET Switches
  • All Ceramic Output Capacitors Design
  • Up to 95% Efficiency
  • 600kHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Internal Soft-Start
  • Frequency Synchronization Input
  • Thermal Shutdown
  • Cycle-by-Cycle Current Limiting
  • Hiccup Short Circuit Protection
  • 10-lead, 3mm x 3mm QFN Package and 8-lead SOICE package

Typical applications

  • Printers and LCD TVs
  • Network and Telecom Equipment
  • μP/ASIC/DSP/FPGA Core and I/O Supplies
  • Point of Load Regulators

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability