IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2212

16V, 3A, 600kHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-16 V
Switching frequency450-750 kHz
Output 11.8 V / 3 A
Output 25 V / 3 A
IC revision1.01

Description

The MP2212 is an internally compensated 600kHz fixed frequency PWM synchronous step-down regulator. With a 3V to 6V bias supply (VCC), MP2212 operates from a 3V to 16V input and generates an adjustable output voltage from 0.8V to 0.9xVIN at up to 3A load current.The MP2212 integrates an 80mΩ high-side switch and an 80mΩ synchronous rectifier for high efficiency without an external Schottkydiode. With peak current mode control and internal compensation, it is stable with a ceramic output capacitor and a small inductor. Fault protection includes hiccup short-circuit protection, cycle-by-cycle current limiting andthermal shutdown. Other features include frequency synchronization input and internal soft-start.The MP2212 is available in small 3mm x 3mm 10-lead QFN and 8-lead SOIC with exposed pad packages.

Features

  • 3A Output Current
  • Input Supply Range: 3V to 16V
  • 80mΩ Internal Power MOSFET Switches
  • All Ceramic Output Capacitors Design
  • Up to 95% Efficiency
  • 600kHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Internal Soft-Start
  • Frequency Synchronization Input
  • Thermal Shutdown
  • Cycle-by-Cycle Current Limiting
  • Hiccup Short Circuit Protection
  • 10-lead, 3mm x 3mm QFN Package and 8-lead SOICE packageREMARKS:-REFER PAGE NO 9Table 2

Typical applications

  • µP/ASIC/DSP/FPGA Core and I/O Supplies
  • Point of Load Regulators
  • Printers
  • Network Equipment
  • LCD TVs
  • Telecom Equipment

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability