IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2212DQ

16V, 3A, 600kHz Synchronous Step-Down Converter EV Board

Overview

TopologyBuck Converter
Input voltage3-16 V
Output 11.8 V / 3 A
IC revision1.1

Description

The EV2212DQ-00A is an evaluation board for the MP2212DQ, a monolithic synchronous buck regulator.

This EV board can deliver 3A continuous load current over an operating input voltage 3V to 16V. High efficiency power conversion is achieved through the use of synchronous rectification techniques. The output isadjustable over a range of 0.8V to 0.9xVIN by means of an external resistor from FB pin to ground.

Current mode control is implemented, which provides fast transient response and cycle-bycycle current limiting. The EV board will go intohiccup mode to protect against over current/short circuit.This EV board can be turned on or shut down via a remote ON/OFF input that is referenced to ground. This input is compatible with popularlogic devices. Built-in soft-start prevents inrush current at turn-on.

Features

3A Output Current

  • 3V to 16V Operating Input Range
  • Adjustable Output from 0.8V to 0.9xVIN

Typical applications

  • Point of Load Regulators
  • Network and Telecom Equipment
  • μP/ASIC/DSP/FPGA Core and I/O Supplies
  • Printers and LCD TVs

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability