Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6001-6030 of 14704 reference designs
Filter values
Monolithic Power Systems MP1650 | Demoboard EV1650-TF-00A, Rev. 1
Buck Converter
|
V
in
2.5-5.5 V
|
Output
1.2 V / 2 A
Monolithic Power Systems MP1652 | Demoboard EV1652-TF-00B, Rev. 00B
Other Topology
Monolithic Power Systems MP1653 | Demoboard EV1653-TF-00B, Rev. 00B
Other Topology
Monolithic Power Systems MP1653FGTF | Demoboard EVL1653F-TF-00A, Rev. 1.0
Buck Converter
|
V
in
4.5-16 V
|
Output
3.3 V / 3 A
Monolithic Power Systems MP1655 | Demoboard EV1655-G-00A, Rev. 1
Motor Drive
|
V
in
1.8-22 V
|
Output
3.3 V / 2 A
Monolithic Power Systems MP171A | Demoboard EV171A-J-00A, Rev. 1
Buck-Boost Converter
|
V
in
85-265 V
|
Output
5 V / 0.05 A
Monolithic Power Systems MP171GJ | Demoboard EV171-J-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
5 V / 0.05 A
Monolithic Power Systems MP171GS | Demoboard EV171-S-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
5 V / 0.05 A
Monolithic Power Systems MP172GJ | Demoboard EV172-J-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
5 V / 0.12 A
Monolithic Power Systems MP172GS | Demoboard EV172-S-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
5 V / 0.12 A
Monolithic Power Systems MP174 | Demoboard EV44014-S+HR1001-S-00A, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 20 A
Monolithic Power Systems MP18021A, Rev. 1.53
Buck Converter
|
V
in
9-18 V
|
Output
4 A
Monolithic Power Systems MP18030
Boost Converter
Monolithic Power Systems MP183 | Demoboard EV183-J-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
50-60 kHz
|
Output
12 V / 0.25 A
Monolithic Power Systems MP1907 | Demoboard EV1907-Q-00A, Rev. 1.0
Buck Converter
|
V
in
0-100 V
|
Output
2.5 A
Monolithic Power Systems MP1907, Rev. 1.2
Buck Converter
|
V
in
6-18 V
|
Output
2.5 A
Monolithic Power Systems MP1909 | Demoboard EV1909-TL-00A, Rev. 1.1
Half-Bridge Converter Nonisolated
|
V
in
0-30 V
Monolithic Power Systems MP1922 | Demoboard EVQ1922-V-00A Rev. 1.0, Rev. 1.0
Sensors
Monolithic Power Systems MP1924 | Demoboard EV1924-R-00A, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
0-100 V
Monolithic Power Systems MP1924A | Demoboard EV1924A-R-00A, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
0-100 V
Monolithic Power Systems MP201, Rev. 1.01
Boost Converter
|
V
in
12 V
|
Output
3.3 V / 1.5 A
Monolithic Power Systems MP2107, Rev. 1.1
Buck Converter
|
V
in
2.7-6 V
|
Outputs
1.8 V / 4 A, 1.5 V, 2.5 V, 3.3 V, 1.2 V
Monolithic Power Systems MP2107, Rev. 1.1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 4 A
Monolithic Power Systems MP2107A, Rev. 1.1
Buck Converter
|
V
in
2.7-6 V
|
Outputs
2.5 V, 3.3 V, 1.5 V, 1.8 V / 4 A, 1.2 V
Monolithic Power Systems MP2107A, Rev. 1.1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 4 A
Monolithic Power Systems MP2110, Rev. 1.11
Buck Converter
|
V
in
5 V
|
Output
3.6 V / 3 A
Monolithic Power Systems MP2113, Rev. 1.0
Buck Converter
|
V
in
2.7-6 V
|
fsw
1300-1700 kHz
|
Output
1.8 V / 1.5 A
Monolithic Power Systems MP2115, Rev. 1.0
Buck Converter
|
V
in
4.5-6 V
|
fsw
700-2000 kHz
|
Output
3.8 V / 2 A
Monolithic Power Systems MP2119, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-1800 kHz
|
Output
1.8 V / 2 A
Monolithic Power Systems MP2119, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-1800 kHz
|
Output
1.8 V / 2 A
previous
1
...
199
200
201
202
203
...
491
next
Cart
Your cart is empty.
Get samples and quotes