IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2208

16V, 4A, 600kHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-16 V
Switching frequency450-750 kHz
Output 11.8 V / 4 A
IC revision0.92

Description

The MP2208 is an internally compensated 600kHz fixed frequency PWM synchronous step-down regulator. With a 3V to 6V bias supply, MP2208 operates from a 3V to 16V input and generates an adjustable outputvoltage from 0.8V to 0.9xVIN at up to 4A load current.The MP2208 integrates a 80mΩ high-side switch and a 80mΩ synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, it can be stabilized withceramic capacitors and small inductors. Fault condition protection includes short-circuit protection, cycle-by-cycle current limiting and thermal shutdown.The MP2208 is available in small 3mmx4mm 14-lead QFN packages.

Features

  • 4A Output Current
  • Input Supply Range: 3V to 16V
  • 80mΩ Internal Power MOSFET Switches
  • Stable with Ceramic Output Capacitors
  • High Efficiency
  • 600kHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Frequency Synchronization
  • Power Good Pin
  • Thermal Shutdown
  • Cycle-by-Cycle Current Limiting
  • Short Circuit Protection
  • 3mmx4mm 14-lead QFN PackageREMARKS:-REFERPAGE NO 10Table 2

Typical applications

  • Printers and LCD TVs
  • μP/ASIC/DSP/FPGA Core and I/O Supplies
  • Network and Telecom Equipment
  • Point of Load Regulators

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability