IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2225 | Demoboard EV2225-J-00A

High-Efficiency, 5A, 18V, 500kHz Sync. Step-Down Switch Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 13.3 V / 5 A
IC revision1.0

Description

The EV2225-J-00A demonstrates MPS’sMP2225, a high-frequency, synchronous,rectified, step-down converter with built-in highsideand low-side power MOSFETs. TheMP2225 offers a very compact solution toachieve a 5A continuous output current withexcellent load and line regulation over a wideinput supply range. The MP2225 hassynchronous mode operation for higherefficiency over the output current load range.Current-mode operation provides fast transientresponse and eases loop stabilization.Full protection features includes over-currentprotection and thermal shutdown.The MP2225 is available in a space-saving 8-pin TSOT23 package.

Features

  • Wide 4.5V-to-18V Operating Input Range
  • Adjustable Output Voltage From 0.6V
  • 5A Continuous Output Current
  • 47mΩ/18mΩ Low RDS(ON) Internal PowerMOSFETs
  • High Efficiency Up to 97%
  • Fixed 500kHz Switching Frequency
  • Synchronizes from a 200kHz-to-2MHzExternal Clock
  • 2.4ms Internal Soft-Start Time
  • 1% Reference Accuracy In RoomTemperature
  • Power-Save Mode
  • OCP Protection and Hiccup
  • Available in 8-pin TSOT23

Typical applications

  • Flat-Panel Television and Monitors
  • Notebook System and I/O Power
  • Digital Set-Top Boxes
  • Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability