IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2303A

3A, 28V, 360kHz Synchronous Rectified Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.7-28 V
Switching frequency310-410 kHz
Output 13.3 V / 3 A
IC revision1.1

Description

The MP2303A is a monolithic synchronous buck regulator. The device integrates a 150mΩ high-side MOSFET and a 80mΩ low-side MOSFET that provide 3A continuous load current over a wide operating input voltage of4.7V to 28V. Current mode control provides fast transient response and cycle-by-cycle current limit.An adjustable soft-start prevents inrush current at turn-on. In shutdown mode, the supply current drops to lower than 1μA.This device, available in an 8-pin SOIC and PDIP-8 packages, provides a very compact system solution with minimal reliance on external components.

Features

  • 3A Output Current
  • Wide 4.7V to 28V Operating Input Range
  • Integrated MOSFET Switches
  • Output Adjustable from 0.80V to 25V
  • Up to 95% Efficiency
  • Programmable Soft-Start
  • Stable with Low ESR Ceramic Output Capacitors
  • Fixed 360kHz Frequency
  • Cycle-by-Cycle Over Current Protection
  • Input Under Voltage Lockout
  • Available in thermally enhanced8-Pin SOIC and PDIP-8 packages

Typical applications

  • Notebook Computers
  • Pre-Regulator for Linear Regulators
  • Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability