IC manufacturers Kinetic Technology

IC manufacturers (107)

Kinetic Technology KTB8331 | Demoboard KTB8331DEDAA-MMEV02

3A, 2.4MHZ, Low-Voltage, I2C Programmable Buck Regulator

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 13.35 V / 3 A
IC revision2

Description

KTB8331 is a precision adaptive-on-time (AOT) buck switching regulator with class-leading accuracy, transient response, efficiency, and solution size optimized for mobile and non-mobile application. The KTB8331 Evaluation (EVAL) board is used to demonstrate the KTB8331 Buck regulator detailed functionality, performance, and the PCB layout. The kit includes a fully assembled and tested KTB8331 EVAL board, I2C Adaptor, connecting cable, and a printed copy of the Quick Start Guide.

Features

  • 2.7 to 5.5V Input Voltage Range
  • 0.6 to 3.345V Programmable Output Voltage
  • 6.25mV steps below 1.39375V
  • 15mV steps above 1.44V
  • 3.0A Output Current
  • ±1% Accuracy at TA = +25°C
  • ±2.5% over line/load/temp/setting
  • Fast Transient Response
  • Dynamic Voltage Scaling (DVS) with 8 ramp rates
  • Soft-Start with 10 ramp rates
  • 89% Peak Efficiency at Vout = 1.15625V
  • 2.4MHz with Auto-Skip at light loads
  • Programmable forced-PWM mode
  • 48uA typ. No-Load Supply Current in Skip Mode
  • Tiny External Components
  • L = 330 or 470nH (2012 or 2016 metric size)
  • Cin = 10μF (0402), Cout = 2x22μF (2x0402)
  • Over-Current, Short-Circuit, Under/Over-VIN, and Thermal Shutdown Protections
  • 1MHz I2C Interface
  • Open-Drain IRQ̅̅̅̅̅̅ Output Flag
  • -40°C to 85°C Operating Temperature Range
  • 15-bump Pb-free WLCSP (0.4mm pitch)
  • 1.340 x 2.045mm (0.6mm height)
  • Pin/Register Compatible with FAN53526

Typical applications

  • Tablets, Netbooks, Ultra-Books Smartphones, Mobile Internet Devices, IoT DSC, Drones, Gaming Consoles, Accessories
  • CPU, GPU, AP, DSP, FPGA, I/O, XCVR Power, HDD, LPDDR3, LPDDR4 Memory Power

Parts approved by Kinetic Technology

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability