IC manufacturers KDPOF

IC manufacturers (108)

KDPOF KD9351 | Demoboard EVB9351-SFP

1000BASE-RHC SFP Automotive Test Tool

Overview

TopologyOther Topology

Description

The KDPOF EVB9351-SFP is an automotive optical 1000BASE-RHC small form factor pluggable (SFP) module. It is based on the KDPOF KD1053 PHY and KD9351 FOT transceivers. The KD9351 IC (7 mm x 8 mm LGA-36) implements the PMD sublayer of the physical layer; while the KD1053 (7 mm x 7 mm QFN-56), the PCS and PMA sublayers, as defined in IEEE Std 802.3bvTM-2017. The EVB9351-SFP can operate at 1000 and 100 Mbps.The EVB9351-SFP module supports 1000BASE-X, 100BASE-X and SGMII at the SFP host data interface. The KD1053 can be configured, and its registers accessed, thanks to the I2C bus at the SFP management interface (MSA SFF-8472). This module has a narrow-width profile, which allows inserting two of them in dual or multiple SFP slots, avoiding mechanical issues.The EVB9351-SFP is an excellent evaluation vehicle for the implementation of a 1000BASE-RHC physical layer based on the KDPOF KD9351 and KD1053, targeted to automotive OEM, TIER and test houses. Moreover, the board is a reference design for suppliers of test tools who want to integrate optical Ethernet in their test setups, without upgrading their test equipment. This module can replace the bulkier evaluation boards in demonstration setups, resulting in more compact demos.Design documentation as well as SDK software is provided together with the board.

Features

  • One-gigabit full-duplex operation according to the 1000BASE-RHC physical layer (IEEE Std 802.3bvTM-2017) and hundred-megabit full-duplex operation according to the future 100BASE-H physical layer
  • Operates at 1 Gbps with 15 m with up to three in-line connectors; and at 100 Mbps 40 m with up to four inliners
  • This board is compatible with diverse optical connectivity solutions from different suppliers (header connectors) available in the market
  • Data host interface: support for SGMII, 1000BASE-X and 100BASE-X at the SFP electrical interface
  • Management host interface: support for I2C at the SFP electrical interface. Easy monitoring and configuration of the KD1053 through the I2C bus
  • Guaranteed 10-12 BER according to RFC 2544
  • Operation temperature range from -40 to 105ºC

Typical applications

  • Optical transceiver

Parts approved by KDPOF

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 1.5 µH, 2.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Saturation Current @ 10%2.25 A
Saturation Current @ 30%4.75 A
DC Resistance110 mΩ
Self Resonant Frequency65 MHz
Performance Rated Current2.85 A
MountSMT 
–
–
–
–
–
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance634 Ω
Rated Current1500 mA
DC Resistance0.1 Ω
TypeHigh Current 
–Check availability