IC manufacturers Kinetic Technology

IC manufacturers (108)

Kinetic Technology KTA1140 | Demoboard KTA1140EUAQ-WB-MCEV01

IEEE 802.3af/at/bt PoE PD and Flyback Controller (includes KTB2140 + KTA1170)

Overview

TopologyLAN / POE
Input voltage48 V
Output 112 V / 4.17 A
IC revision1.2

Description

The KTA1140+KTB2140 Evaluation (EVAL) Kit is used to demonstrate and evaluate the KTA1140 and KTB2140 functionality, performance, and PCB layout. The kit includes a fully assembled and tested PCB with the KTA1140and KTB2140 IC installed. The KTA1140 device is an IEEE 802.3af/at/bt compliant power supply controller optimized for isolated and non-isolated converter topologies. Along with the KTB2140, this evaluation board utilizes 12V, 72W output with an active clamp forward topology. The KTA1140+KTB2140 evaluation board has power and signal I/O connections with an array of test points for signal observation.

More information

Parts approved by Kinetic Technology

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Version
VIN
VOut1(V)
IOut1(A)
Vaux(V)
n
ISAT(A)
Size
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PoE++ Power over Ethernet Plus Plus Transformer, CCM Flyback, 33 - 57 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionCCM Flyback 
Input Voltage 33 - 57 V (DC)
Output Voltage 112 V
Output Current 16 A
Auxiliary Voltage12 V
Turns Ratio2.33:1:1 
Saturation Current10.4 A
SizeEFD20 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance16 µH
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, SMT, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionSMT 
–
–
–
–
–
–
–
Winding Stylesectional 
Number of windings2 
Inductance [1]250 µH
Maximum Impedance1200 Ω
Rated Current2000 mA
DC Resistance [1]0.035 Ω
Rated Voltage80 V
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1000 V (AC)
MountSMT 
Inductance250 µH
Leakage Inductance [min.]1500 nH
–Check availability
SPECWE-LAN LAN Transformer, SMT, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionSMT 
–
–
–
–
Turns Ratio1:1 
–
–
–
–
Inductance [1]350 µH
–
–
–
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance350 µH
–
–Check availability