IC manufacturers KDPOF

IC manufacturers (108)

KDPOF KD7251 | Demoboard EVB7251

Automotive Optical 10GBASE-AU Quad-Speed Bridge Transceiver

Overview

TopologyOther Topology
IC revisionB02c

Description

The EVB7251 is an evaluation board for the KD7251 multigigabit chip compliant with the IEEE Std 802.3cz™ specification for automotive multi-gigabit optical communication links over multi-mode glass optical fiber OM3. The boards allow optical communication links up to 10Gb/s and operate as a media converter between the optical BASE-AU port and the SFP+ module.The EVB7251 along with the rest of the components provides the functional and performance evaluation capabilities requested by the automotive OEM, TIER-1, or test house, enabling product designers to successfully evaluate KD’s technology and to shorten the time to market.Typical use allows the user to plug in a standard optical SFP+ module and enjoy a media-converter functionality. Complementary items are provided, such as optical fiber cable.

Features

  • Single-chip solution
  • Support for the followingbitrates:
  • 10 Gb/s, 10GBASE-AU PHY, according to the IEEE Std 802.3czTM
  • 5 Gb/s, 5GBASE-AU PHY, according to the IEEEStd 802.3czTM
  • 2.5 Gb/s, 2.5GBASE-AU PHY, according to the IEEE Std802.3czTM
  • 1 Gb/s, with PCS 64B/65B encoding according to the IEEE Std802.3bvTM-2017
  • Ethernet data interfaces supported
  • 10GBASE-R
  • 5GBASE-R
  • 2.5G/1000BASE-X
  • USXGMII
  • CSI-2® & DSI-2SM over D-PHYSM bridging for sensorand display connectivity, with support for asymmetriclinks
  • Additional bridging functionality: PCIe up to 8GT/s
  • Optimized for OM3 MM-GOF with the channel characteristics specified by IEEE Std 802.3czTM
  • Long reach: 40 m with 4 inline connectors @10Gb/s
  • Guaranteed BER < 10-12 for allbitrates
  • Latency < 1us at 10Gb/s
  • Start time < 100ms
  • Low power consumption, support forEEE
  • ReducedBOM
  • Small PCB area (~22 x16 mm2, including the connector)
  • Enables small and low-costconnectors
  • Uses the same cables and connectors for allbitrates
  • MACsec support
  • ASIL-B
  • Wake-up & Sleep, interruptiongeneration
  • PTP,SyncE
  • Advanced monitoring, dependability functions and OAM
  • Integrated EMCshielding
  • Galvanic isolation
  • Automotive AEC-Q100 grade-2, withstanding -40to +105oC operating ambienttemperature
  • 117-pin BGA (11 x 8 mm2)package

Typical applications

  • Multi-gigabit optical communication

More information

Parts approved by KDPOF

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Winding Style
Number of windings
L1(µH)
Z(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL5 HC SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current1400 mA
–
–
Inductance30 µH
–
–
–
–
–
MountSMT 
Winding Stylesectional 
Number of windings2 
Inductance [1]30 µH
Impedance2200 Ω
Rated Current1400 mA
DC Resistance [1]0.06 Ω
Rated Voltage80 V
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current2800 mA
–
–
Inductance1 µH
Performance Rated Current4.05 A
Saturation Current @ 30%6.3 A
DC Resistance49 mΩ
Self Resonant Frequency85 MHz
Operating Voltage80 V
MountSMT 
Winding Stylebifilar 
Number of windings7 
–
–
–
–
–
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 720 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance720 Ω
Rated Current850 mA
DC Resistance0.25 Ω
TypeWide Band 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 634 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance634 Ω
Rated Current1500 mA
DC Resistance0.1 Ω
TypeHigh Current 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability