| Topology | Buck Converter |
| Input voltage | 38-48 V |
| Switching frequency | 100-800 kHz |
| Output 1 | 12 V / 1.1 A |
| IC revision | 04a |
Most PoE PD applications use an isolated converter topology, and the available controllers are designed for this configuration. However, they may also be used for non-isolated topologies. The 802.3af/at/bt PoE standards specify input to output isolation, but many low-cost applications comply using other techniques. If the PD system ground is constrained to a single point (the source Ethernet cable), and there are no other connectors and no access to non-isolated conductors, a non-isolated power supply complies with the standard.There are two configurations possible for the non-isolated Buck. The Buck topology may be configured with Vin(-) as the common input to output connection, or it may be configured with Vin(+) as the common input to output connection. The former is referred to as a low-side Buck, and the latter a high-side Buck; in reference to the location of the common rail. Each has its advantages and disadvantages. Both have the PD/DC-DC controller IC referenced to Vin(-), so either the FET driver output and current sense signal must be level shifted to or from the floating gate-source, or the feedback signal must be level-shifted to IC ground reference Vin(-). For simplification and clarity, VIN is defined as Vin(+) – Vin(-) and VOUT is defined as Vout(+) – Vout(-).A non-isolated topology reduces the cost and complexity of the power conversion function in a PD, so its appeal is obvious. However, there are some disadvantages to the Buck topology regardless of configuration which will be discussed later in this application note.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 47 | 4.5 | 5.5 | 3.8 | 4.9 | 60 | 6.5 | 1210 | Standard |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7447709470 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
|---|