IC manufacturers Kinetic Technology

IC manufacturers (108)

Kinetic Technology KTB2140 | Demoboard KTB2140GUAP-MMEV01

KTB2140 EVAL Kit - Active Clamp Current-Mode PWM Controller

Overview

TopologyForward Converter
Input voltage37-57 V
Output 112 V / 6 A
IC revisionAugust 2025

Typical applications

More information

Parts approved by Kinetic Technology

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
VT(V (AC))
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
Material
Qty.
Version
VIN
VOut1(V)
IOut1(A)
Vaux(V)
n
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.5 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.5 µH
–
–
DC Resistance10.3 mΩ
Self Resonant Frequency30 MHz
–
Performance Rated Current12 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%12 A
MaterialSuperflux 
Packaging Unit700 
VersionSMT 
–
–
–
–
–
Size1050 
MountSMT 
–Check availability
SPECWE-PoE++ Power over Ethernet Plus Plus Transformer, 66 µH, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance66 µH
–
–
–
–
Insulation Test Voltage1500 V (AC)
–
–
–
–
–
VersionActive Clamp Forward 
Input Voltage 33 - 57 V (DC)
Output Voltage 112 V
Output Current 16 A
Auxiliary Voltage12 V
Turns Ratio1.6:1:1:1 
SizeEFD20 
MountSMT 
–Check availability
SPECWE-LQS SMT Power Inductor, 1000 µH, 0.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.2 A
Saturation Current0.24 A
DC Resistance6000 mΩ
Self Resonant Frequency1.9 MHz
–
–
–
–
–
Packaging Unit1500 
–
–
–
–
–
–
Size5040 
MountSMT 
–Check availability