IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IRS2461S | Demoboard REF_IRS2461S_5KW

2.5kW x 2 channel Class D audio amplifier using IRS2461S

Overview

TopologyClass D Audio Amplifier
IC revision1.0

Description

The REF_IRS2461S_5KW evaluation board is a two-channel, 2500W/ch (2Ω at ±103.5V) half-bridge Class D audio power amplifier for after market car audio or high-power audio system applications. This evaluation board demonstrates how to use the IRS2461S controller IC, implement protection circuits, and design an optimum PCB layout. This design can be scaled for a 1600W/ch (4Ω at ±120V) and instruction of doing so are included.

Features

  • Output power: 2500W x 2 channel (1% THD+N)
  • Multiple protection features
  • Over-current protection (OCP), high side and low side FETs
  • Over-voltage protection (OVP)
  • Under-voltage protection (UVP)
  • Over-temperature protection (OTP)
  • PWM modulator
  • Self-oscillating half bridge topology with optional clock synchronization

Typical applications

  • Class D amplifier

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
Luminous Intensity [typ.]3000 mcd
Forward Voltage [typ.]3.3 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]40 °
–
–
–
Size0603 dome 
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.95 mm
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size6.3 x 7.7 
–
Dissipation Factor14 %
Insulation Resistance1 MΩ
–
Length7.7 mm
Width6.6 mm
–
–
Packaging15" Tape & Reel 
Operating Temperature -55 °C up to +105 °C
–
Endurance 2000
Ripple Current300 mA
Impedance360 mΩ
Leakage Current25 µA
Diameter6.3 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance220 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 pF
Capacitance±5% 
Rated Voltage250 V (DC)
Size0603 
Q-Factor [1]1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–Check availability