IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IRS2982S | Demoboard IRXLED06

Triac Dimmable non-isolated Flyback converter using the IRS2982S controller

Overview

TopologyFlyback Converter
Input voltage100-132 V
Output 148 V / 0.6 A
IC revision1.0

Description

The IRS2982S is a versatile SMPS controller IC primarily intended for LED drivers in the 5 to 100 W power ranges suitable for Buck, Buck-Boost and Flyback converters operating in critical conduction mode (CrCM) and discontinuous mode (DCM) at light loads. Flyback converters will be covered in this application note focusing on an isolated voltage regulated design with PFC.All of the control and protection required for the converter is integrated in the IRS2982S as well as a high voltage start-up cell to enable rapid illumination at switch on over a wide line input voltage range. The IRS2982S is also able to provide power factor correction in a single stage Flyback converter able to meet class C (lighting) line current harmonic limits of the EN61000-3-2 standard.A 55W isolated voltage regulated PFC Flyback evaluation board based on the IRS2982S controller is described in detail in this application note and detailed test results are presented.

Features

  • AC Input voltage 100 VAC up to 132 VAC (55 to 65 Hz)
  • Output voltage 24 to 48 VDC
  • Maximum output continuous power 24 W
  • PF >0.95 at maximum load and 120 VAC input voltage
  • THD <10% at maximum load and with 120 VAC input voltage
  • Efficiency >80% at maximum load at 120 VAC input voltage.
  • Startup time to reach the secondary nominal output voltage during full load condition and 120 VAC input voltage <300 ms with no dimmer connected.

Protection features

  • Primary output over-voltage protection @ VOUT <= 50 VDC
  • Cycle by cycle primary over-current protection

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750316266
SPECFlyback Transformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability