IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IRS25752LPBF/CYPAP212A1-14SXI/CYPAS212A1-32LQXQ | Demoboard REF_65W_ACF_PAG2

65 W PAG2P-2S HF-ACF (REF_65W_ACF_PAG2) charger board test report

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 120 V / 3.25 A
IC revisionA

Description

This is the test results of the 65 W PAG2P-2S ACF REV2B Solution Demo Board. The tests were performed on the REV2B ACF board, which is equipped with Infineon CYPAP212A1-14SXI on the primary, and CYPAS212A1-32LQXQ on the secondary section of the converter.

Typical applications

  • Charger

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size7030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length7.3 mm
Width6.6 mm
Height2.8 mm
–
–
Inductance10 µH
Performance Rated Current3.75 A
Saturation Current @ 10%5 A
Saturation Current @ 30%9.8 A
DC Resistance85 mΩ
Self Resonant Frequency15 MHz
MountSMT 
–Check availability