IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IRSM005-301MH | Demoboard EVAL-M1-05F310R

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage37-72 V
IC revision1.0

Description

The evaluation board EVAL-M1-05F310R was developed to support customers during their first steps designing applications with IRSM005-310MH CIPOS™ Nano power modules. As a part of iMOTION™ Modular Application Design Kit, EVAL-M1-05F310R is a power evaluation board from the modular application design kit including M1 connector, which is the iMOTION™ standard interface, and three CIPOS™ Nano 100 V half-bridge modules for motor drive applications. In combination with either EVAL-M1-101T or other control boards with M1 connector compatible, it features and demonstrates Infineon’s CIPOS™ Nano IPM technology and advanced Motion Control Engine (MCE 2.0) technology for motors drive over the full speed range.

Features

  • Ready to use DC power stage to drive 3-phase motor
  • 3 x CIPOS™ Nano IPM on board
  • Nominal input voltage 30 ~ 72 Vdc
  • Maximum 320 W output power without heatsink
  • Maximum 6.5 A output current per phase
  • Over current protection
  • Over temperature protection
  • Testpads with hooks to attach standart oscilloscope probes
  • Standard MADK M1 20pin interface connector

Typical applications

  • Easy control of battery powered motors, Power tools
  • Home appliances, Multicopters and drones

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
IR(A)
RDC max.(mΩ)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMI Power Multilayer Inductor, 10 µH, 600 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current600 mA
Rated Current 2900 mA
Saturation Current120 mA
DC Resistance300 mΩ
Self Resonant Frequency35 MHz
TypeLow RDC 
Height1.25 mm
Width1.2 mm
–
DC Resistance375 mΩ
MountSMT 
–
–
–
–
–
–
–
–
Length2 mm
–
–Check availability
SPECWE-TIS Radial Leaded Wire Wound Inductor, 1000 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
–
–
Saturation Current250 mA
–
Self Resonant Frequency1.7 MHz
–
Height7.5 mm
Width7.8 mm
Rated Current0.35 A
DC Resistance2300 mΩ
MountTHT 
–
–
–
–
–
–
–
–
Length7.8 mm
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage160 V (DC)
Endurance 10000
Ripple Current2290 mA
Leakage Current1508 µA
Dissipation Factor15 %
Pitch7.5 mm
Diameter18 mm
Length25 mm
PackagingAmmopack 
–Check availability